| United States |
Email
E-MAIL

PRINT

Dominion PX DPXR20-20 Tech Specs

Dominion PX CR20-20

Input

  • Nominal voltage: 120V AC, single phase
  • Maximum line current per phase: 20A
  • Rated current: 16A
  • Load capacity: 1.9kVA
  • Frequency: 50-60 Hz
  • Plug type: NEMA 5-20P

Output

  • Nominal voltage: 120V AC
  • Maximum current draw: 20A
  • Switched receptacles: 20 x NEMA 5-15R

Metering

  • Inlet: Voltage, current, power
  • Outlet: Voltage, current, power

Rack Environment Management

  • Optional temperature and humidity sensors (RJ-12 connector)

Control

  • RS-232 (RJ-45 connector)
  • 10-100 Mbps Ethernet (RJ-45 connector)
  • Authentication: Active Directory®, LDAP, RADIUS
  • Security: SSH, HTTPS, ACL, strong passwords, certificates, 256-bit AES encryption
  • SMASH CLP, IPMI
  • SNMP TRAPs, SETs, GETs, V2/V3
  • Web browser access

Mechanical

  • Rack space: 2U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH): 17.3” x 11.5” x 3.5”; 440 x 293 x 88 mm
  • Weight: 15.2 lbs; 6.9 kg
  • Display/control panel: LED for current and voltage by outlet and total PDU
  • Line cord: 10 ft / 3 m
  • LED power ON/OFF indicators at each outlet
  • Color: Black powder coat
  • Shipping dimensions:
  • Shipping weight:

Environmental requirements

  • Operating temperature: 5-60 degrees Celsius (UL), (40C for CE)
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; UL and c-UL 60950
  • RoHS/WEEE compliant

Warranty

  • Two years, 100% parts and workmanship

What's New?

Innovation

LEARN MORE

View A Short Video
Take a Test Drive
Schedule an Online Demo
Power Management ROI Calculator