Input
- Nominal voltage: 208V AC, single phase
- Maximum line current per phase: 30A
- Rated current: 24A
- Load capacity: 5.0 kVA
- Frequency: 50-60 Hz
- Plug type: NEMA L6-30P
Output
- Nominal voltage: 208V AC
- Maximum current draw: 30A
- Switched receptacles: 6 x NEMA L6-20R
- Overload protection: 2 x 20A double-pole UL489 circuit breakers
Metering
- Input: Current, voltage and power for each line
- Output:
- Current, voltage and power for each outlet and total PDU
- Current and trip state (on/off) for each circuit breaker
Rack Environment Management
- Optional temperature and humidity sensors (RJ-12 connector)
Interface and Protocol Support
- 10-100 Mbps Ethernet (RJ-45 connector)
- RS-232 serial (RJ-45 connector)
- SNMPv2, v3 TRAPs, GETs, SETs
- Web browser and command line interface access
Mechanical
- Rack space: 2U
- Mounting: Rack mount brackets included
- Dimensions (WxDxH): 17.3" x 11.5" x 3.5"; 440 x 293 x 88mm
- Weight: 13.5 lbs; 6.1 kg
- Display panel: LED for PDU and outlet current and voltage
- Line cord: 10 ft / 3 m
- Color: Black powder coat
- Shipping dimensions (WxDxH): 21.3" x 19.8" x 10.4"; 540 x 504 x 263mm
- Shipping weight: 15.8 lbs; 7.2 kg
Environmental Requirements
- Operating temperature: 5-60 degrees Celsius
- Humidity: 5-90% RH non-condensing
- Altitude: 10,000 feet
Approvals
- FCC Part 15, A; UL and c-UL 60950
- RoHS compliant
Warranty
- Two years, 100% parts and workmanship