| United States |
Email
E-MAIL

PRINT

Dominion PX PX2-4951YV-E2 Tech Specs

Input

  • Nominal voltage: 208V AC, three phase Delta
  • Maximum line current per phase: 60A
  • Rated current: 48A per phase
  • Load capacity: 17.3 kVA
  • Frequency: 50-60 Hz
  • Plug type: N/A

Output

  • Nominal voltage: 208V AC
  • Maximum current draw: 20A per circuit
  • Unswitched receptacles: 3 x Locking IEC C-13, 15 x Locking IEC C-19
  • Overload protection: 6 x UL489 20A dual-pole circuit breakers (LEGBX66-20)

Metering

  • Inlet: Active energy (Wh), power (VA, W), power factor, per line current (A), per line pair voltage
  • Outlets: Active energy (Wh), power (VA, W), power factor, current (A), voltage
  • Branch circuit breaker: Current, circuit breaker trip status 

Rack Environment Management 

  • Optional temperature and humidity sensors (RJ-12 connector)

Interface and Protocol Support

  • 10-100 Mbps Ethernet (RJ-45 connector)
  • Console/terminal RS-232 serial (DB9 connector)
  • Feature/KVM (RJ-45 connector)
  • USB-A (host), USB-B (device)
  • SNMPv2, v3 TRAPs, GETs, SETs
  • Web browser and command line interface access

Mechanical

  • Rack space: Zero U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH): 2.3" x 3.2" x 65.9"; 59 x 80 x 1674mm
  • Weight:  lbs;  kg
  • Display panel: Autoflip LED for PDU and outlet current (A), voltage, power (kW), and for PDU unbalance (%)
  • Sensor indicator
  • Line cord: N/A
  • Color: Black powder coat
  • Shipping dimensions (WxDxH): "; mm
  • Shipping weight:  lbs;  kg

Environmental Requirements

  • Operating temperature: 5-60 degrees Celsius
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; UL and c-UL 60950
  • RoHS compliant

Warranty

  • Two years, 100% parts and workmanship

Prevent your power cords from unplugging with our SecureLock locking system

Trust only genuine Securelock-equipped rack iPDUs and AC power cords: look for the SecureLock logo