Input
- Nominal voltage: 400V AC, three phase Wye
- Maximum line current per phase: 30A
- Rated current: 24A per phase
- Load capacity: 16.6 kVA
- Frequency: 50-60 Hz
- Plug type: NEMA L22-30P 3P+N+PE
Output
- Nominal voltage: 230V AC
- Maximum current draw: 20A per circuit
- Unswitched receptacles: 6 x IEC C-13, 12 x IEC C-19
- Overload protection: 6 x single-pole 20A UL 489 dircuit breaker
Metering
- Inlet: Active energy (Wh), power (VA, W), power factor, per line current (A), per line pair voltage
- Outlets: Active energy (Wh), power (VA, W), power factor, current (A), voltage
- Branch circuit breaker: Current, circuit breaker trip status
Rack Environment Management
- Optional temperature and humidity sensors (RJ-12 connector)
Interface and Protocol Support
- 10-100 Mbps Ethernet (RJ-45 connector)
- Console/terminal RS-232 serial (RJ-45 connector)
- Feature/KVM (RJ-45 connector)
- USB-A (host), USB-B (device)
- SNMPv2, v3 TRAPs, GETs, SETs
- Web browser and command line interface access
Mechanical
- Rack space: Zero U
- Mounting: Rack mount brackets included
- Dimensions (WxDxH): 2.1" x 2.6" x 70.1"; 52 x 65 x 1780mm
- Weight: 21.6 lbs; 9.8 kg
- Display panel: Autoflip LED for PDU and outlet current (A), voltage, power (kW), and for PDU unbalance (%)
- Line cord: 10 ft / 3 m
- Color: Black powder coat
- Shipping dimensions (WxDxH): 10.2" x 5.1" x 84.3"; 260 x 129 x 2140mm
- Shipping weight: lbs; kg
Environmental Requirements
- Operating temperature: 5-50 degrees Celsius
- Humidity: 5-90% RH non-condensing
- Altitude: 10,000 feet
Approvals
- FCC Part 15, A; UL and c-UL 60950
- RoHS compliant
Warranty
- Two years, 100% parts and workmanship