Input
- Nominal voltage: 240V AC, single phase
- Maximum line current per phase: 32A
- Rated current: 32A per phase
- Load capacity: 7.7 kVA
- Frequency: 50-60 Hz
- Plug type: IEC 309 32A
Output
- Nominal voltage: 240V AC
- Maximum current draw: 16A per circuit
- Unswitched receptacles: 12 x IEC C-13, 4 x IEC C-19
- Overload protection: 2 x 16A fuse
Metering
- Input: Current, voltage and power for each line
- Output:
- Current, voltage and power for each outlet and total PDU
- Current and trip state (on/off) for each circuit breaker
Rack Environment Management
- Optional temperature and humidity sensors (RJ-12 connector)
Interface and Protocol Support
- 10-100 Mbps Ethernet (RJ-45 connector)
- RS-232 serial (RJ-45 connector)
- SNMPv2, v3 TRAPs, GETs, SETs
- Web browser and command line interface access
Mechanical
- Rack space: Zero U
- Mounting: Rack mount brackets included
- Dimensions (WxDxH): 2.1" x 2.6" x 51.1"; 52 x 65 x 1298mm
- Weight: lbs; kg
- Display panel: LED for PDU and outlet current and voltage
- Line cord: 10 ft / 3 m
- Color: Black powder coat
- Shipping dimensions (WxDxH):
- Shipping weight: lbs; kg
Environmental Requirements
- Operating temperature: 5-45 degrees Celsius
- Humidity: 5-90% RH non-condensing
- Altitude: 10,000 feet
Approvals
- FCC Part 15, A; UL and c-UL 60950
- RoHS compliant
Warranty
- Two years, 100% parts and workmanship