| United States |
Email
E-MAIL

PRINT

Dominion PX PX-4198 Tech Specs

The PX-4000 series does not include outlet switching.

Input

  • Nominal voltage: 208V AC, single phase
  • Maximum line current per phase: 30A
  • Rated current: 24A
  • Load capacity: 5.0 kVA
  • Frequency: 50-60 Hz
  • Plug type: NEMA L6-30P

Output

  • Nominal voltage: 208V AC
  • Maximum current draw: 30A
  • Unswitched receptacles: 6 x IEC C-13, 2 x IEC C-19
  • Overload protection: 2 x 20A double-pole UL489 circuit breakers

Metering

  • Input: Current, voltage and power for each line
  • Output:
    • Current, voltage and power for each outlet and total PDU
    • Current and trip state (on/off) for each circuit breaker

Rack Environment Management 

  • Optional temperature and humidity sensors (RJ-12 connector)

Interface and Protocol Support

  • 10-100 Mbps Ethernet (RJ-45 connector)
  • RS-232 serial (RJ-45 connector)
  • SNMPv2, v3 TRAPs, GETs, SETs
  • Web browser and command line interface access

Mechanical

  • Rack space: 1U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH): 17.3" x 6.5" x 1.7"; 440 x 165 x 44mm
  • Weight: 10.3 lbs; 4.7 kg
  • Display panel: LED for PDU and outlet current and voltage
  • Line cord: 10 ft / 3 m
  • Color: Black powder coat
  • Shipping dimensions (WxDxH): 22.8" x 17.2" x 14.0"; 580 x 437 x 355mm
  • Shipping weight: 13.1 lbs; 6.0 kg

Environmental Requirements

  • Operating temperature: 5-60 degrees Celsius
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; UL and c-UL 60950
  • RoHS compliant

Warranty

  • Two years, 100% parts and workmanship

Prevent your power cords from unplugging with our SecureLock locking system

Trust only genuine Securelock-equipped rack iPDUs and AC power cords: look for the SecureLock logo