The PX-4000 series does not include outlet switching.
Input
- Nominal voltage: 400V AC, three-phase WYE
- Maximum line current per phase: 32A
- Rated current: 32A
- Frequency: 50-60 Hz
- Plug type: IEC 60309 32A 3PH 5W
Output
- Nominal voltage: 230V AC
- Maximum current draw: 6 x 16A
- Load capacity: 22.2 kVA
- Unswitched receptacles: 6 x IEC C-19
- Overload protection: 6 x 16A single-pole UL489 circuit breakers
Metering
- Input: Current, voltage and power for each line
- Output:
- Current, voltage and power for each outlet and total PDU
- Current and trip state (on/off) for each circuit breaker
Rack Environment Management
- Optional temperature and humidity sensors (RJ-12 connector)
Interface and Protocol Support
- 10-100 Mbps Ethernet (RJ-45 connector)
- RS-232 serial (RJ-45 connector)
- SNMPv2, v3 TRAPs, GETs, SETs
- Web browser and command line interface access
Mechanical
- Rack space: Zero U
- Mounting: Rack mount brackets included
- Dimensions (WxDxH): 2.1" x 2.6" x 60.6"; 52 x 65 x 1539mm
- Weight: 16.7 lbs; 7.5 kg
- Display panel: LED for PDU and outlet current and voltage
- Line cord: 10 ft / 3 m
- Color: Black powder coat
- Shipping dimensions (WxDxH): 15.2" x 5.8" x 82.7"; 385 x 147 x 2100mm
- Shipping weight:
Environmental Requirements
- Operating temperature: 5-55 degrees Celsius
- Humidity: 5-90% RH non-condensing
- Altitude: 10,000 feet
Approvals
- FCC Part 15, A; UL and c-UL 60950
- RoHS compliant
Warranty
- Two years, 100% parts and workmanship