| United States |
Email
E-MAIL

PRINT

Dominion PX PX-4100 Tech Specs

The PX 4000 series does not include outlet switching. 

Input

  • Nominal voltage: 208-240V AC, three-phase DELTA
  • Maximum line current per phase: 50A
  • Rated current: 40A
  • Frequency: 50-60 Hz
  • Plug type: CS8365C

Output

  • Nominal voltage: 208-240V AC
  • Maximum current draw: 6 x 20A
  • Load capacity: 14.4 (at 208V), 16.6 (at 240V) kVA
  • Unswitched receptacles: 6 x IEC C-19
  • Overload protection: 6 x 20A double-pole UL489 circuit breakers

Metering

  • Input: Current, voltage and power for each line
  • Output:
    • Current, voltage and power for each outlet and total PDU
    • Current and trip state (on/off) for each circuit breaker

Rack Environment Management 

  • Optional temperature and humidity sensors (RJ-12 connector)

Interface and Protocol Support

  • 10-100 Mbps Ethernet (RJ-45 connector)
  • RS-232 serial (RJ-45 connector)
  • SNMPv2, v3 TRAPs, GETs, SETs
  • Web browser and command line interface access

Mechanical

  • Rack space: Zero U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH): 2.1" x 2.6" x 60.6"; 52 x 65 x 1539mm
  • Weight:
  • Display panel: LED for PDU and outlet current and voltage
  • Line cord: 10 ft / 3 m
  • Color: Black powder coat
  • Shipping dimensions (WxDxH): 15.2" x 5.8" x 82.7"; 385 x 147 x 2100mm
  • Shipping weight:

Environmental Requirements

  • Operating temperature: 5-60 degrees Celsius (UL), (55C for CE)
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; UL and c-UL 60950
  • RoHS compliant

Warranty

  • Two years, 100% parts and workmanship

Prevent your power cords from unplugging with our SecureLock locking system

Trust only genuine Securelock-equipped rack iPDUs and AC power cords: look for the SecureLock logo