| United States |
Email
E-MAIL

PRINT

PX2-2627 Tech Specs

PDF Icon Click here for a PDF of the Data Sheet
PDF Icon Click here for a PDF of the Mechanical Drawing

Input

  • Nominal voltage: 400V AC, three phase Wye
  • Maximum line current: 20A
  • Rated current: 16A
  • Load capacity: 11.1 kVA
  • Frequency: 50-60 Hz
  • Plug type: NEMA L22-20P

Output

  • Nominal voltage: 208V AC
  • Maximum current draw: 20A
  • Switched receptacles: 21 x IEC C-13, 3 x IEC C-19

Metering

  • Inlet: Kilowatt hours (kWh), current (Amps), voltage, power (kVA, kW), power factor

Rack Environment Management 

  • Optional temperature and humidity sensors (RJ-12 connector)

Interface and Protocol Support

  • 10-100 Mbps Ethernet (RJ-45 connector)
  • RS-232 serial (DB9 connector)
  • Feature/KVM (RJ-45 connector)
  • USB-A (host), USB-B (device)
  • SNMPv2, v3 TRAPs, GETs, SETs
  • Web browser and command line interface access

Mechanical

  • Rack space: Zero U
  • Mounting: Rack mount brackets included
  • Dimensions (WxDxH):
  • Weight:  lbs;  kg
  • Display panel: Autoflip LED for PDU current (A), voltage, power (kW), unbalance (%)
  • Sensor indicator
  • Line cord: 10 ft / 3 m
  • Color: Black powder coat
  • Shipping dimensions (WxDxH):
  • Shipping weight:  lbs;  kg

Environmental Requirements

  • Operating temperature: 5-60 degrees Celsius
  • Humidity: 5-90% RH non-condensing
  • Altitude: 10,000 feet

Approvals

  • FCC Part 15, A; UL and c-UL 60950
  • RoHS compliant

Warranty

  • Two years, 100% parts and workmanship

Prevent your power cords from unplugging with our SecureLock locking system

Trust only genuine Securelock-equipped rack iPDUs and AC power cords: look for the SecureLock logo