Input
- Nominal voltage: 120V AC
- Maximum line current: 20A
- Rated current: 16A
- Load capacity: 1.9 kVA
- Frequency: 50-60 Hz
- Plug type: NEMA L5-20P
Output
- Nominal voltage: 120V AC
- Maximum current draw: 20A
- Switched receptacles: 8 x NEMA 5-20R
Metering
- Inlet: Kilowatt hours (kWh), current (Amps), voltage, power (kVA, kW), power factor
Rack Environment Management
- Optional temperature and humidity sensors (RJ-12 connector)
Interface and Protocol Support
- 10-100 Mbps Ethernet (RJ-45 connector)
- RS-232 serial (DB9 connector)
- Feature/KVM (RJ-45 connector)
- USB-A (host), USB-B (device)
- SNMPv2, v3 TRAPs, GETs, SETs
- Web browser and command line interface access
Mechanical
- Rack space: 1U
- Mounting: Rack mount brackets included
- Dimensions (WxDxH):
- Weight: lbs; kg
- Display panel: Autoflip LED for PDU current (A), voltage, power (kW), unbalance (%)
- Sensor indicator
- Line cord: 10 ft / 3 m
- Color: Black powder coat
- Shipping dimensions (WxDxH):
- Shipping weight: lbs; kg
Environmental Requirements
- Operating temperature: 5-60 degrees Celsius
- Humidity: 5-90% RH non-condensing
- Altitude: 10,000 feet
Approvals
- FCC Part 15, A; UL and c-UL 60950
- RoHS compliant
Warranty
- Two years, 100% parts and workmanship