Input
- Nominal voltage: 208V AC
- Maximum line current per phase: 15A
- Rated current: 12A per phase
- Load capacity: 2.5 kVA
- Frequency: 50-60 Hz
- Plug type: NEMA 6-15P
Output
- Nominal voltage: 208V AC
- Maximum current draw: 15A per circuit
- Unswitched receptacles: 8 x IEC C-13
Metering
- Inlet: Kilowatt hours (kWh), current (Amps), voltage, power (kVA, kW), power factor
Rack Environment Management
- Optional temperature and humidity sensors (RJ-12 connector)
Interface and Protocol Support
- 10-100 Mbps Ethernet (RJ-45 connector)
- RS-232 serial (DB9 connector)
- Feature/KVM (RJ-45 connector)
- USB-A (host), USB-B (device)
- SNMPv2, v3 TRAPs, GETs, SETs
- Web browser and command line interface access
Mechanical
- Rack space: 1U
- Mounting: Rack mount brackets included
- Dimensions (WxDxH): 17.3" x 5.2" x 1.7"; 440 x 133 x 44mm
- Weight: 7.8 lbs; 3.6 kg
- Display panel: Autoflip LED for PDU current (A), voltage, power (kW)
- Sensor indicator
- Line cord: 10 ft / 3 m
- Color: Black powder coat
- Shipping dimensions (WxDxH): 22.8" x 17.2" x 14.0"; 580 x 437 x 355mm
- Shipping weight: 10.7 lbs; 4.9 kg
Environmental Requirements
- Operating temperature: 5-60 degrees Celsius
- Humidity: 5-90% RH non-condensing
- Altitude: 10,000 feet
Approvals
- FCC Part 15, A; UL and c-UL 60950
- RoHS compliant
Warranty
- Two years, 100% parts and workmanship