Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |

E-MAIL

PRINT

Dominion SXA-8

Dominion SXA-8

Dominion® SX is a secure console server for local and remote access to serially managed servers and other serial devices via SSH/Telnet and Web browser. Dominion SX provides one point of access and control to manage users, serial servers and other IT devices such as:

Servers & Headless Servers:

Sun® Solaris™, Sun Cobalt™, HP-UX, UNIX®, Linux® Servers, IBM®/AIX Servers, Windows™ 2003 Servers

WAN Equipment:

ISDN Terminal Adapters, Channel Banks, CSU/DSU, PBS/PABX

Networking Equipment:

Routers, Ethernet Switches, Ethernet Load Balancers

Power Control:

All serially controlled power strips and UPS

Dominion SX is highly secure, easy to install, simple to use and scalable across hundreds of users and thousands of devices. Available SX models support capacities of 4 to 48 ports, single and dual feed AC and DC power, dual Ethernet LAN options and internal modem options.

Languages supported:

English, Chinese, Japanese, and Korean.

 

Main Units
DSXA-8 Dual-feed AC power 8-port secure console server includes internal modem and 1 console port and 19” rack-mount kit $1,495.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Accessories
CRLVR-1-5PK Package of 5 CRLVR-1 (1') serial rollover Cat5 adapter cables (RJ45 Male to RJ45 Female) - for most Cisco and Sun serial RJ-45 ports $45.00
CSCSPCS-1-5PK Package of 5 CSCSPCS-1 1' Cat5e adapters (RJ-45 Male to RJ-45 Female) to connect Dominion SX to RPC remote power control unit $45.00
WARDSXA-16-DC/24A-1 1-Yr Extended Warranty for DSXA-16-DC Gold $431.00
WARDSXA-16-DC/24A-2 2-Yr Extended Warranty for DSXA-16-DC Platinum $538.00
WARDSXA-16-DL/24A-1 1-Yr Extended Warranty for DSXA-16-DL Gold $431.00
WARDSXA-16-DL/24A-2 2-Yr Extended Warranty for DSXA-16-DL Platinum $539.00
WARDSXA-16-DLM/24A-1 1-Yr Extended Warranty for DSXA-16-DLM Gold $451.00
WARDSXA-16-DLM/24A-2 2-Yr Extended Warranty for DSXA-16-DLM Platinum $564.00
WARDSXA-16/24A-1 1-Yr Extended Warranty for DSXA-16 Gold $411.00
WARDSXA-16/24A-2 2-Yr Extended Warranty for DSXA-16 Platinum $513.00
WARDSXA-32-AC/24A-1 1-Yr Extended Warranty for DSXA-32-AC Gold $539.00
WARDSXA-32-AC/24A-2 2-Yr Extended Warranty for DSXA-32-AC Platinum $673.00
WARDSXA-32-DC/24A-1 1-Yr Extended Warranty for DSXA-32-DC Gold $579.00
WARDSXA-32-DC/24A-2 2-Yr Extended Warranty for DSXA-32-DC Platinum $723.00
WARDSXA-32-DL/24A-1 1-Yr Extended Warranty for DSXA-32-DL Gold $579.00
WARDSXA-32-DL/24A-2 2-Yr Extended Warranty for DSXA-32-DL Platinum $724.00
WARDSXA-32-DLM/24A-1 1-Yr Extended Warranty for DSXA-32-DLM Gold $579.00
WARDSXA-32-DLM/24A-2 2-Yr Extended Warranty for DSXA-32-DLM Platinum $724.00
WARDSXA-32/24A-1 1-Yr Extended Warranty for DSXA-32 Gold $519.00
WARDSXA-32/24A-2 2-Yr Extended Warranty for DSXA-32 Platinum $648.00
WARDSXA-48-AC/24A-1 1-Yr Extended Warranty for DSXA-48-AC Gold $859.00
WARDSXA-48-AC/24A-2 2-Yr Extended Warranty for DSXA-48-AC Platinum $1,073.00
WARDSXA-48-DC/24A-1 1-Yr Extended Warranty for DSXA-48-DC Gold $879.00
WARDSXA-48-DC/24A-2 2-Yr Extended Warranty for DSXA-48-DC Platinum $1,098.00
WARDSXA-48/24A-1 1-Yr Extended Warranty for DSXA-48 Gold $900.00
WARDSXA-48/24A-2 2-Yr Extended Warranty for DSXA-48 Platinum $1,125.00
WARDSXA-8/24A-1 1-Yr Extended Warranty for DSXA-8 Gold $299.00
WARDSXA-8/24A-2 2-Yr Extended Warranty for DSXA-8 Platinum $373.00
WARDSXB-4-DC/24A-1 1-Yr Extended Warranty for DSXB-4-DC Gold $199.00
WARDSXB-4-DC/24A-2 2-Yr Extended Warranty for DSXB-4-DC Platinum $248.00
WARDSXB-4-DCM/24A-1 1-Yr Extended Warranty for DSXB-4-DCM Gold $219.00
WARDSXB-4-DCM/24A-2 2-Yr Extended Warranty for DSXB-4-DCM Platinum $273.00
WARDSXB-4-M/24A-1 1-Yr Extended Warranty for DSXB-4-M Gold $239.00
WARDSXB-4-M/24A-2 2-Yr Extended Warranty for DSXB-4-M Platinum $299.00
WARDSXB-8-DC/24A-1 1-Yr Extended Warranty for DSXB-8-DC Gold $0.00
WARDSXB-8-DC/24A-2 2-Yr Extended Warranty for DSXB-8-DC Platinum $388.00
WARDSXB-8-DCM/24A-1 1-Yr Extended Warranty for DSXB-8-DCM Gold $339.00
WARDSXB-8-DCM/24A-2 2-Yr Extended Warranty for DSXB-8-DCM Platinum $423.00
WARDSXB-8-M/24A-1 1-Yr Extended Warranty for DSXB-8-M Gold $279.00
WARDSXB-8-M/24A-2 2-Yr Extended Warranty for DSXB-8-M Platinum $349.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Features

Benefits

Flexibility
Wide Range of ModelsOffers the highest port density (48 ports) in the market in 1U rack unit. Variety of power options, including dual-feed load-sharing power supplies with zero failover time. Choice of one or two 10/100 Base-T Ethernet ports with intelligent automatic failover. Models are available with or without built-in modem, and with one or two at the rack serial ports for local access. Models available in 4-48 ports. Dual power supply options in most 8-48 port models.
Increased Memory (8,16,32, and 48-port models)Port buffer has been increased from 65KB to 256KB which allows expanded logging storage of local events and alerts from 20 pages of content to 80 pages of content. Users now will be sure to have any events that have occurred while they are not connected to the device.
Reliability
Intelligent Auto Failover (Dual LAN models)On all dual LAN models, the administrator can enable failover to the second LAN port. One or two IP addresses may be used. Either LAN connection can be used as the access port to the Dominion SX.
Cross-platform Hardware IndependenceAllows connection of multiple disparate servers running SUN® Solaris™, HP-UX, AIX, Linux®, Windows® Server 2003, and UNIX® servers as well as serial devices to a single Dominion SX – making it perfect for situations where a range of equipment is needed, which is common in remote locations.
Security
Full-featured FirewallUser selectable and customizable system security levels catering to wide range of user needs for security.
Man In The Middle (MITM) Attack MitigationEnhanced security of communication channels by using client and server SSL certificates.
Support for Kerberos Authentication/AuthorizationSupport provided for the RADIUS, LDAP, TACACS+, Kerberos V.5 and Active Directory®; Primary and secondary servers are supported.
SecureID SupportSecureID is supported via RADIUS for added security.
Ease of Use
HTML ImplementationReduces the time to load the Java applet in a browser implementation to less than one minute.
Full Modern CLI GUI EquivalenceImproved usability, with command completion and history. CLI admin has the same functionality as the GUI, thereby allowing scripting of any command.
Manageability
Easy to InstallInstallation in less than 3 minutes, with just a Web browser or a VT100 terminal (or equivalent). Some competitive products require burdensome editing of multiple files to complete a basic installation.
IPMI SupportImproved system performance monitoring and management. Allows for discovery and management of IPMI-enabled servers.
SecureChat Instant MessagingAllows encrypted instant messaging for online collaboration with other authorized browser users and maximizes the effectiveness of a distributed workforce. Reduces time to resolve problems and allows multiperson troubleshooting. Also supports training needs.
Comprehensive SNMP TrapsExtensive SNMP traps allow for various alerts e.g., authentication failures, port connections and disconnections and many other events of interest to the system administrators.
CommandCenter Secure Gateway Integration
ExtensibleWhen deployed with CommandCenter Secure Gateway, thousands of Dominion SX devices can be managed with centralized authentication and authorization.
Easy Firmware UpgradesSimplifies firmware updates via CommandCenter Secure Gateway. Administrators can schedule firmware upgrades for one or more SX devices.
Single IP Address for Administration and Target ConnectionAdministrators and users can connect to one IP address with one login via CommandCenter Secure Gateway to manage the SX or the targets. This connection can be via browser or through SSH. Only Raritan allows direct SSH connection to the aggregator.
GUI Power Control
Raritan power control units (RPCU) can be connected to each serial port on a Dominion SX. For servers/equipment that have multiple power feeds, multiple power outlets can be associated together to switch equipment on or off with a single click of the mouse.

All Dominion SX Models:


Form Factor: 1U, rack mountable (16/32/48-port models include brackets)
Power: 110/220V auto-switching: 50-60 Hz; 36-72V DC

Environmental Requirements:

Operating Temperature: 32F (0C) to 104F (40C)
Humidity: 20% - 85% RH non-condensing
Altitude: Operates properly at any altitude between 0 to 10,000 feet

Approvals: CE, FCC Part 15 Class A, US and Canadian UL, VCCI-A

Remote Connection

Network: 10/100 Ethernet (RJ45) port one or two
Protocols: TCP/IP, PPP, PAP, HTTP, HTTPS, SSL, SSH, TACACS+, LDAP(S), RADIUS, SNMP

All Dominion SX 4-Port Models:


Serial Ports: 4

Dimensions:

11.41" (W) x 10.7" (D) x 1.75" (H)
290mm (W) x 270mm (D) x 44mm (H)
Weight: 4.61lbs / (2.08 kg) to 4.93 lbs / (2.22 kg)
Modem Connectivity: Dedicated Modem Port

All Dominion SX 8-Port Models:


Serial Ports: 8

Dimensions:

11.41" (W) x 10.7" (D) x 1.75" (H) to 17.32” (W) x 11.41” (D) x 1.75” (H)
290mm (W) x 270mm (D) x 44mm (H) to 440mm (W) x 290mm (D) x 44mm (H)
Weight:: 4.81 lbs / (2.17 kg) to 8.0 lbs / (3.60 kg)
Modem Connectivity: Dedicated Modem Port

All Dominion SX 16-Port Models:


Serial Ports: 16
Modem Connectivity: Integrated 56K V.90 (RJ11 port)

Dimensions:

17.32" (W) x 11.41" (D) x 1.75" (H)
440mm (W) x 290mm (D) x 44mm (H)
Weight: 7.8 lbs / (3.51 kg) to 8.58 lbs / (3.86kg)

All Dominion SX 32-Port Models:


Serial Ports: 32

Dimensions:

17.32" (W) x 11.41" (D) x 1.75" (H)
440mm (W) x 290mm (D) x 44mm (H)
Weight: 8.4 lbs / (3.78 kg) to 8.78 lbs / (3.95 kg)
Modem Connectivity: Integrated 56K V.90 (RJ11 port)

All Dominion SX 48-Port Models:


Serial Ports: 48

Dimensions:

17.32" (W) x 11.41" (D) x 1.75" (H)
440mm (W) x 290mm (D) x 44mm (H)
Weight: 8.97 lbs / (4.04 kg)
Modem Connectivity: Integrated 56K V.90 (RJ11 port)

Dominion SX

Does Dominion SX provide an integrated interface that gives a view of all connected serial devices?
Yes. Dominion SX provides a single, consolidated view of all serial devices via one sign-on. A single IP address gives access to all connected serial devices. Any Java-enabled Web browser provides VT100/ANSI terminal emulation.



Can I open multiple windows and "tile" to monitor multiple servers and other IT equipment?
Yes. You can "tile" as many windows as there are serial ports on your Dominion SX using a GUI or an SSH client. For example, up to 48 serial ports per Dominion SX 48-port unit.



Can I upgrade the Dominion SX software from CommandCenter® Secure Gateway?
Yes. CommandCenter Secure Gateway can upgrade the software for Dominion SX.



Is the Dominion SX series SolarisReady™?
Yes. The Dominion SX series is SolarisReady certified by SUN® Microsystems.



Is the Dominion SX unit SUN "break-safe"?
All Dominion SX units are SUN "break-safe" for use with SUN Solaris.

 

TAKE THE NEXT STEP

What's New?

A Layered Approach to Securing Remote Maintenance Consoles
Availability and security of networks at remote locations are tied together. Due to requirements to keep the network operating, you need fast access to equipment in case of an outage or problem.

LEARN MORE

Customer Success Story

Operating in 82 markets across the U.S., Charter Communications provides cable TV, high-speed Internet and VoIP (Voice-over-IP) services. Charter chose Raritan’s Dominion SX to keep its services running optimally. Read more...

See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090