mobile
  • Select A Region
    Choose A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us Raritan EU Raritan AP Raritan JP

MasterConsole® Digital LED

17’’ LED-Backlit Console Drawer and Integrated KVM Switch With Analog/Digital Video and Stereo Audio

Raritan’s MasterConsole® Digital with integrated 17” LED Console Drawer (MCD-LED) is a digital KVM switch and console drawer combination for small to midsized businesses. This advanced combination brings you KVM ports for 8 and 16 servers and can be cascaded 2 levels to support up to 512 connections at distances up to 100 feet (30 meters). The flexible video interface supports both Analog — VGA and Digital — DVI, HDMI and DisplayPort with a maximum HD video resolution up to 1920x1080. The MCD-LED with its convenient space saving design simply connects to multiple computers with the use of standard Category 5/6/6e cables. MCD-LED provides at-the-rack access with a friendly user interface and convenient hotkeys to quickly access connected computers. It is ideal for performing system maintenance, administration, running applications, and troubleshooting.

Learn More About
MasterConsole® Digital LED

Features

feature-mcd-integrated-switch-led

Space Saving Design

The 1U modular design takes up to 85% less space than a full sized keyboard, monitor, and mouse.

feature-mcd-scalability

Scalability and Cascading

Control 8 or 16 servers directly from the MCD-LED switch, or access up to 512 servers by cascading with Raritan’s MCD-232 Cat5 KVM switches.

feature-ravip-easy-install

Simple Installation

Plug-and-play installation, auto-configuration, and easy-to-use onscreen displays allow for easily install of the MCD-LED at the rack.

feature-rav-IP-blazing-video

High Resolution LCD Display

Supports 1920x1080 video resolution at 150 feet.

Additional Features

Multi-Language Support

Multi-language keyboard support for US English, UK English, German, French, Spanish, Italian, Korean, Chinese and Japanese.

Password Authentication

Support for one program administrator and up to 127 user profiles for secure and reliable access and simple profile management.

More Information

MCD Model Information

Model

Users

Ports

MCD-LED17108

1

8

MCD-LED17116

1

16


Topology Diagram

Computer Interface Module (CIM) for MasterConsole® Digital LED


A CIM is a “server dongle” that connects a PC, server or workstation to the MasterConsole® Digital LED via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM. For more detailed information, consult the KVM Product Selector.

   Part #

DVI

DisplayPort

HDMI

VGA

Audio

Cable Length (ft.)

   MDCIM-DVI

       

150

   MDCIM-HDMI

150

   MDCIM-DP

 

 

 

 

150

   MDUTP20-VGA

     

6

   MDUTP40-VGA

     

12

   MDUTP60-VGA

     

18

   MDUTP150-VGA

     

45


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about our rackmount console drawers.

Schedule Today

Have a Question?

Speak to us to learn more about Raritan rackmount console drawers.

Contact Us