PXE Metered Rack PDUs

Metered Rackmount Power Strips

The Raritan PXE series of metered rack PDUs was designed for small to midsized data centers.  It offers reliable power distribution and metering at the inlet or PDU circuit breaker level.  It supports environment sensors for monitoring temperature, humidity, airflow, leaks, and more.  The PXE makes it easy to make informed capacity planning decisions. Use it to increase availability and energy efficiency. 

For more advanced features, like remote power switching and outlet-level metering, visit the PX intelligent rack PDU series. 

Features

feature-remote-monitoring

Web-Based Power Monitoring

Real-time remote circuit-level/line-level power monitoring of current (amps), voltage, power (kVA, kW), power factor and energy consumption (kWh).

Locking Outlets

Cords Stay In, Servers Stay Up

Ensure that IEC power cords don’t accidentally come unplugged from servers when technicians are working on racks with SecureLock.

Environmental Sensors

Optimize Your Environment

Optional sensor ports for plug-and-play environmental sensors that allow you to monitor temperature, humidity, airflow and other environmental conditions.

feature-power-iq-3

DCIM Monitoring Software

Integrates with Power IQ DCIM Monitoring software to provide custom dashboards that allow you to see real-time power loads, trends, and capacity forecasts.

Additional Features

Receive Advanced Alerts

Users can define thresholds and receive alerts via SNMP, email, and syslog when thresholds are crossed for both power and environmental events.

Secure and Encrypted

Directory services support providing advanced authorization options, including permissions, LDAP/S, RADIUS and Active Directory®. 256-bit AES encryption and strong passwords keep you safe.

LED Display and Alarms

See power consumption at the rack and get alarms for unbalanced loads based on user-adjustable thresholds. Load balance lines and circuits and increase efficiency.


Rich Power Data

Remote power monitoring and metering of RMS current per line (amps), RMS voltage per line pair, apparent and active power (kVA, kW), power factor and energy consumption (kWh).

Sampling and Buffering

End users can choose the frequency at which they monitor power and the amount of data they gather to fine tuning power visibility.

Certified and UL Listed

Certifications include FCC Part 15, A; UL Listed and cUL, CE, EAC, PSE, SAA, RoHS/WEEE compliant.



Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about our PXE Rack iPDUs.

Schedule Today

Get the Power Catalog

Get all the information on our iPDUs, Transfer Switch, Sensors, and More!

Power Product Catalog