|
Main Units
|
|
PM-2011
|
2U horizontal PDU with 12 x IEC C-19 outlets, 250V AC 3PH Delta, 60A, IEC60309 3P/4-wire, 60A, 250V watertight pin-in-sleeve connector. Ethernet connection. |
|
PM-2020
|
Zero U vertical PDU with 24 x NEMA 6-20R outlets, 120/208V AC 3PH WYE, 20A, NEMA locking plug: L21-20P. Ethernet connection. |
|
PM-2032
|
Zero U vertical PDU with 24 x NEMA 5-20R outlets, 125V AC, 30A, NEMA locking plug: L5-30P. Ethernet connection. |
|
PM-2040
|
Zero U vertical PDU with 24 x NEMA 6-20R outlets, 250V AC, 20A, NEMA locking plug: L6-20P. Ethernet connection. |
|
PM-2041
|
Zero U vertical PDU with 30 outlets: 24 x C13 and 6 x C-19, 250V AC, 30A, NEMA locking plug: L6-30P. Ethernet connection. |
|
PM-2067
|
Zero U vertical PDU with 12 x IEC C-19 outlets, 250V AC 3PH Delta, 60A, IEC60309 3P/4-wire, 250V watertight pin-in-sleeve connector. Ethernet connection. |
|
PM-2080
|
Zero U vertical PDU with 12 x IEC C-19 outlets, 250V AC 3PH Delta, 80A, hard-wired via terminal block. Ethernet connection. |
|
PM-2090
|
Zero U vertical PDU with 4 x L15-30R outlets, 250V AC 3PH Delta, 120A, hard-wired via terminal block. Ethernet connection. |
|
PM-2093
|
Zero U vertical PDU with 24 x NEMA 6-20R outlets, 120/208V AC 3PH WYE, 30A, NEMA locking plug: L21-30P. Ethernet connection. |
|
PM-2094
|
Zero U vertical PDU with 30 IEC outlets: 24 x C13 and 6 x C19, 120/208V AC 3PH WYE, 30A, NEMA locking plug: L21-30P. Ethernet connection. |
|
PM-2098
|
Zero U vertical PDU with 36 IEC outlets: 30 x C-13 and 6 x C-19, 250V AC 3PH Delta, 35A, 50A 250V 4-wire twist-lock plug CS8365C. Ethernet connection. |