Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Products > Power Management > Dominion PX > Dominion PX CR8-15

E-MAIL

PRINT

Dominion PX CR8-15

Dominion PX CR8-15

Raritan's Dominion® PX Intelligent Remote Power Management Solutions help IT administrators improve uptime and staff productivity, save money and improve utilization of power resources.

With the Dominion PX:

  • Emergencies can be resolved with remote serial and TCP/IP access to outlet-level switching, improving MTTR.
  • Capacity planning is simplified with unit-level and outlet-level power utilization information.
  • Staff can gather detailed power information to improve uptime and productivity.
  • Travel costs and time can be saved with remote power cycling and monitoring.

Information provided by the Dominion PX — displayed at the strip via an LED display, and remotely through a Web browser — can be used to improve capacity planning through power consumption information for both the PDU and individual receptacle. Precise, outlet-level access and control allows users to reboot attached devices.

Whether used alone or integrated with other Raritan solutions, the intelligent Dominion PX offers secure access with 256-bit AES encryption and strong passwords.  Dominion PX supports advanced authorization options including outlet-level permissions and LDAP/S, RADIUS and Active Directory®.  Flexible management interfaces support HTTP, HTTPS, IPMI, SMASH-CLP, SSH, Telnet and SNMP, as well as user-configurable, outlet-level delays for power sequencing.

Dominion PX Remote Power Management Solutions can be integrated with the following Raritan solutions:

  • KVM switches: Dominion® KX II and Paragon® II
  • Secure console servers: Dominion SX
  • Centralized IT infrastructure management: CommandCenter® Secure Gateway

 

Main Units
DPCR8-15 1U standard rack mount power distribution unit with 8 outlets, 120 Volts AC, 15 Amps, NEMA 5-15P plug type, NEMA 5-15R receptacle type $649.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Accessories
D2CIM-PWR Dominion KX II CIM for Remote Power Control and Dominion PX (KX II models only) $99.00
P2CIM-PWR Dominion KX and Paragon II CIM for remote power control. Not for Dominion KX II $99.00
CSCSPCS-1 1' Cat5e adapter cable (RJ45 Male to RJ45 Female) to connect Dominion SX or Dominion KSXII to Raritan remote power control unit $10.00
WARDPCR8A-16-24A-1 1-Yr Extended Warranty for DPCR8A-16 Gold $129.80
CSCSPCS-1-5PK Package of 5 CSCSPCS-1 (1') adapter cables (RJ45 Male to RJ45 Female) to connect Dominion SX or Dominion KSXII to remote power control unit $45.00
CSCSPCS-10 10' Cat5e cable to connect Dominion SX or Dominion KSXII to Raritan remote power control unit $25.00
DPX-T1 Single temperature sensor - 10ft (3m) cable length - RJ12 connector $59.00
DPX-T1H1 Single combo temperature and humidity sensors - 10ft (3m) cable length - RJ12 connector $125.00
DPX-T2H2 Dual combo temperature and humidity sensors - 10ft (3m) cable length and additional 10ft (3m) between combination sensors- RJ12 connector $175.00
WARDPCR20-20-24A-1 1-Yr Extended Warranty for DPCR20-20 Gold $189.80
WARDPCR20-20-24A-2 2-Yr Extended Warranty for DPCR20-20 Platinum $237.25
WARDPCR20-20L-24A-1 1-year warranty for DPCR20-20L Gold $190.00
WARDPCR20-20L-24A-2 2-year warranty for DPCR20-20L Platinum $237.00
WARDPCR20-30L-24A-1 1-Yr Extended Warranty for DPCR20-30L Gold $209.80
WARDPCR20-30L-24A-2 2-Yr Extended Warranty for DPCR20-30L Platinum $262.25
WARDPCR20A-32-24A-1 1-Yr Extended Warranty for DPCR20A-32 Gold $209.80
WARDPCR20A-32-24A-2 2-Yr Extended Warranty for DPCR20A-32 Platinum $262.25
WARDPCR8-15-24A-1 1-Yr Extended Warranty for DPCR8-15 Gold $129.80
WARDPCR8-15-24A-2 2-Yr Extended Warranty for DPCR8-15 Platinum $162.25
WARDPCR8A-16-24A-2 2-Yr Extended Warranty for DPCR8A-16 Platinum $162.25
WARDPCR8A-20L6-24A-1 1-Yr Extended Warranty for DPCR8A-20L6 Gold $129.80
WARDPCR8A-20L6-24A-2 2-Yr Extended Warranty for DPCR8A-20L6 Platinum $162.25
WARDPCS12-20-24A-1 1-Yr Extended Warranty for DPCS12-20 Gold $169.80
WARDPCS12-20-24A-2 2-Yr Extended Warranty for DPCS12-20 Platinum $212.25
WARDPCS12-20L-24A-1 1-Year waranty for DPCS12-20L Gold $212.25
WARDPCS12-20L-24A-2 2-year warranty for DPCS12-20L Platinum $212.00
WARDPCS12-30L-24A-1 1-year warranty for DPCS12-30L Gold $190.00
WARDPCS12-30L-24A-2 2-year warranty for DPCR12-30L Platinum $237.00
WARDPCS12A-16-24A-1 1-Yr Extended Warranty for DPCS12A-16 Gold $169.80
WARDPCS12A-16-24A-2 2-Yr Extended Warranty for DPCS12A-16 Platinum $212.25
WARDPCS20-20-24A-1 1-Yr Extended Warranty for DPCS20-20 Gold $229.80
WARDPCS20-20-24A-2 2-Yr Extended Warranty for DPCS20-20 Platinum $287.25
WARDPCS20-20L-24A-1 1-Yr Extended Warranty for DPCS20-20L Gold $229.80
WARDPCS20-20L-24A-2 2-Yr Extended Warranty for DPCS20-20L Platinum $287.25
WARDPCS20-30L-24A-1 1-Yr Extended Warranty for DPCS20-30L Gold $249.80
WARDPCS20-30L-24A-2 2-Yr Extended Warranty for DPCS20-30L Platinum $312.25
WARDPCS20A-16-24A-1 1-Yr Extended Warranty for DPCS20A-16Gold $229.80
WARDPCS20A-16-24A-2 2-Yr Extended Warranty for DPCS20A-16Platinum $287.25
WARDPCS20A-20L6-24A-1 1-Yr Extended Warranty for DPCS20A-20L6 Gold $229.80
WARDPCS20A-20L6-24A-2 2-Yr Extended Warranty for DPCS20A-20L6 Platinum $229.80
WARDPCS20A-30L6-24A-1 1-Yr Extended Warranty for DPCS20A-30L6 Gold $249.80
WARDPCS20A-30L6-24A-2 2-Yr Extended Warranty for DPCS20A-30L6 Platinum $312.25
WARDPCS20A-32-24A-1 1-Yr Extended Warranty for DPCS20A-32Gold $209.80
WARDPCS20A-32-24A-2 2-Yr Extended Warranty for DPCS20A-32Platinum $262.25
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Feature

Benefits

Power sequencing (User Defined) 

In the event the Dominion PX is reset, the outlets will be turned on at specified intervals to prevent tripped circuit breakers from surges. The user can define these intervals.

Receptacle status retention

In the event of a power outage, power is restored only to those receptacles that were on before the outage.

Power-metering

The Dominion PX enables users to measure power at the outlet level (RMS, apparent power) providing an accurate view of power consumption at a server or PDU level.

Flexible Remote Access Options

Users can access the Dominion PX through a variety of access protocols for switching, metering, data collection and monitoring:

  • Convenient HTML GUI
  • Server Management Interface (IPMI)
  • Network Management Interface (SNMP)
  • UNIX-like Console interface via serial connector or telnet/SSH (compatible with SMASH server management )

IPMI and SMASH-CLP

The first and only PDU in the world that supports industry management standards: the Intelligent Platform Management Interface (IPMI) and the Distributed Management Task Force’s (DMTF) Systems Management Architecture for Server Hardware (SMASH) CLP, providing a uniform way to manage both servers and the PDU.

Up to 256-bit AES encryption

The Dominion PX is the first and only PDU in the industry that supports 256-bit AES encryption.

User-rights per outlet

An administrator can assign permissions on an outlet level to prevent unauthorized access.

All Dominion PX Models:

 

Form Factor:

Zero U, 1U or 2U (rack mount brackets included)

1U Models:

Available Outlets: 8
Dimensions:
17.32" (L) x 6.57" (W) x 1.69" (H)
440 mm (L) x 167mm (W) x 43mm (H)
Weight: 8.02 lbs; 3.64 kg

2U Models:

Available Outlets: 20
Dimensions:
17.32" (L) x 10.79" (W) x 3.46" (H)
440mm (L) x 274mm (W) x 88mm (H)
Weight: 12.78 lbs to 13.40 lbs; 5.80 kg to 6.08 kg

Zero U Models:

Available Outlets: 12, 20 
Dimensions:
49.33" (L) x 2.24" (W) x 1.95" (H) to 82.68" (L) x 2.24" (W) x 1.95" (H)
1,253mm (L) x 57mm (W) x 49.5mm (H)  to 2,100mm (L) x 57mm (W) x 43mm (H)
Weight: 7.67 lbs to 11.81 lbs; 3.48 kg to 5.36 kg

Power:

120 Volt → 15, 20, 30 Amps
208 Volt → 20, 30 Amps
230 volt → 16, 32 Amps

Environmental Requirements: IP20
Operating Temperature: 32° F (0°C) to 104° F (40°C)
Humidity: 25%-75% RH Non Condensing
Altitude: Operates properly at any altitude between 0 and 6,500 feet (2000 M)

Approvals:
  • US & Canada cTUVus (fully compliant to UL 60950-1 Rev. 3)
  • FCC Class A, Part 15
  • European Union EN 55022, Class A
  • EN 55024EN 60950-1
  • CE mark
  • C-Tick
  • RoHS/WEEE compliant
  • PSE certification pending

 

Remote Connection:


Network: 10/100 Base T Ethernet
Protocols: TCP/IP, HTTP, HTTPS, SSH, Telnet, LDAP/S, RADIUS, SNMP, SMTP, DHCP, SMASH-CLP, IMPI

Dominion PX FAQ

What is Dominion PX (DPX)?

The Dominion PX is an intelligent Power Distribution Unit (PDU) that allows users to reboot remote servers and network devices and monitor power.

It can be used as a standalone power distribution unit, or integrated with Raritan’s KVM switches and Secure Console Servers.

In what form factors can I get the Dominion PX?

The Dominion PX comes in two form factors:

  • Horizontal rack mount – 1U, 2U models
  • Vertical mount – Zero U models

Does the Dominion PX have any fuses?

No. There are no fuses in a Dominion PX; instead circuit-breakers are used for branch circuit protection, when required.

Does the Dominion PX support outlet level monitoring?

Yes. Outlet monitoring is supported when using the HTML interface (via the Ethernet port), and via the Command Line Interface (CLI), or IPMI.

Does the Dominion PX support a full-featured Command Line Interface (CLI) for advanced applications using external scripting?

Yes. The SMASH-CLP-based CLI allows management and configuration of very granular features, like per-outlet IP ACL.

What level of encryption does the Dominion PX support?

The Dominion PX hardware supports up to 256-bit AES encryption.

What Authentication mechanisms does the Dominion PX support?

Local database, RADIUS, LDAP/S and Active Directory.

Can the Dominion PX support Authorization at a per port level?

Yes. Dominion PX can support Authorization at a per port level — via the local database, RADIUS, LDAP/S and Active Directory.

RELATED PRODUCTS

TAKE THE NEXT STEP

What's New?

LEARN MORE

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090