| United States |
Home > Products > LED/LCD Consoles
Email
E-MAIL

PRINT

LED/LCD Consoles

We know there are times when IT administrators simply cannot perform remote operations on their data center equipment. Or they may be at the rack during a deployment or upgrade and need quick access to a device.

For those times, there are Raritan’s Console Drawers.

Raritan offers options that allow you to choose the best fit for your data center – whether you’re looking for an LED/LCD Tray that connects to your existing KVM switches, or you prefer a device with an integrated switch for an all-in-one solution.

All provide the performance and reliability you expect from Raritan. Plus their sleek design is ideal for data centers, server rooms and other environments where space is at a premium.

Raritan’s T1700-LED KVM Console with 17” LED-backlight LCD panel, keyboard and touchpad for the setup, administration and maintenance of rack mount servers in data centers, server rooms and other space-critical industrial environments.

Raritan’s 1U LCD Console Drawers feature a 17" or 19" display supporting up to 1280 x 1024 resolution. Both support Sun®, Windows®, Linux® and other operating systems.

Raritan’s LCD KVM switches combine an LCD console drawer with a CAT5 KVM switch into one, easy-to-install 1U device. Each unit lets you access 8, 16 – up to 256 servers – directly at the rack, or from your desk up to 650 feet away.

What's New?

World’s best KVM
Dominion KX II is the winner of InfoWorld 2008 Technology Award.
Watch a Flash™ video of Dominion KX II’s award winning features.