mobile
  • Select A Region
    Choose A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us Raritan EU Raritan AP Raritan JP

Products

KVM Switches

Raritan’s remote access products include: High performance KVM-over-IP, standard KVM-over-IP, KVM/serial console server, single port IP KVM, centralized server management, and Cat5 analog desktop or rackmount KVM. Our remote access solutions place an emphasis on performance, security, and reliability. Whether you’re in a server room, test lab, data center, or simply working remote, there’s a solution engineered to meet your needs.

•  Keyboard Video & Mouse (KVM) Basics
•  Four Categories of KVM Switches
•  KVM Product Selector

Dominion® KX III

KX III is a series of high performance KVM-over-IP switches for data centers, labs and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2 and serial ports. The high performance User Station is perfect for broadcast studios, labs and control rooms.

Learn More


Dominion® KSX II

KSX II is a series of combined KVM-over-IP and serial console server appliances for IT remote management. The KSX2-144 provides 4 serial and 4 KVM ports. It accommodates 1 remote KVM user, 4 serial users, and 1 local user. The KSX2-188 provides 8 serial and 8 KVM ports. It accommodates 1 remote KVM user, 8 serial users, and one local user.

Learn More


Dominion® LX

LX is a series of KVM-over-IP switches for small to midsized IT environments. A single switch can connect to 8 or 16 multi-platform servers and serial devices. It accommodates 1 or 2 remote users and 1 local user. Easily connect to VGA, DVI, HMDI, DisplayPort, USB, PS/2, Sun®, and serially controlled servers.

Learn More


Dominion® KX II-101

KX II-101 is a single port KVM-over-IP switch. It can connect to a single server or PC. It accommodates up to 8 remote users and 1 local user. Easily connect to VGA, USB, and PS/2.

Learn More


CommandCenter® Secure Gateway

CommandCenter Secure Gateway (CC-SG) is a series of all-in-one hardware or virtual appliances that consolidate access to PCs, physical servers, virtual servers, KVM switches, and serial console servers. There’s also support for remote access and power control through service processors and IP tools including: HP® iLO, Dell ® DRAC, IBM® RSA II and IMM, IPMI, RDP, VNC, SSH, and Telnet, as well as web browser applications.

Learn More


Paragon® II

Paragon II is a series of Cat5 analog KVM switches for IT and broadcast. A single switch can connect to 32, 42, or 64 multi-platform servers, or; along with optional stacking unit, can connect to 128 servers. It accommodates 2, 4, 8, or 16 users. Easily connect to USB or PS/2 ports.

Learn More


MasterConsole® Digital

MasterConsole® Digital is the next generation of Cat5 KVM switches for small to midsized (SMB) IT environments. It is ideal for performing system maintenance, administration, and troubleshooting. Master Console Digital supports the latest digital video interfaces and analog video, along with stereo audio. A single switch can connect to 8, 16, or 32 servers and can be cascaded 2 levels to support up to 1024 connections at distances up to 150 feet (45 meters).


expreZo EZswitch

EZswitch is a series of combined desktop and rackmount analog KVM switches for small IT environments. A single switch can connect to 8 or 16 multi-platform PCs or servers. It accommodates a single local user. Easily connect to USB, PS/2, and Sun® ports.

Learn More


CompuSwitch®

CompuSwitch is a series of combined desktop and rackmount analog KVM switches for small IT environments. A single switch can connect to 2, 4, or 8 multi-platform servers, or; can be expanded to connect to up to 64 servers. It accommodates 1 local user. Easily connect to VGA, USB, PS/2, or Sun® ports.

Learn More