mobile
  • Select A Region
    Choose A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us Raritan EU Raritan AP Raritan JP

Dominion® KX II

Enterprise IP KVM Switch

Limited Supplies of the KX II Available!  See Raritan's Next Generation Enterprise KVM-over-IP, the Dominion KX® III

Dominion® KX II is an enterprise-class, secure KVM-over-IP switch that provides BIOS-level access and control of up to 64 multiplatform servers and serial-based devices in a single switch.  With standard features such as virtual media, Absolute Mouse Synchronization™, smart card/CAC, digital video, audio, mobile access, and dual power, the Dominion KXII is the industry standard in KVM-over-IP technology.  It’s the industry standard enterprise KVM-over-IP solution battle tested to provide high performance, reliability, usability, compatibility and security. 

It’s perfect for Server Rooms, Labs, and can serve the largest Enterprise Data Centers

Features

Remote BIOS-Level Access and Control

Access from anywhere on the network (LAN, WAN, Internet, mobile & dial-up), allowing administrators BIOS-level access to troubleshoot, reconfigure, reboot and power cycle servers remotely.

Virtual Media over-IP

Comes equipped with virtual media to enable remote tasks such as software installation, remote booting and diagnostics, using a variety of CD, DVD, USB, internal and remote drives and images.

HD Video Resolution and Digital Audio

Supports High Definition (HD) remote video resolution — 1920x1080, including widescreen formats such as 1680x1050 and 1600x1200. Access audio applications on remote servers during a virtual media-connection with digital USB audio over IP.

Broad Video Format Support

A suite of multi-platform CIMs connect to VGA, DVI, HMDI, DisplayPort, USB, PS/2, Sun® and serially controlled servers, as well as popular blade server models from leading manufacturers: HP®, IBM®, Dell® and Cisco®.

Additional Features

Go Mobile

BIOS-level access and control of PC’s and servers via Apple iPhones and iPads. Get emergency 24/7 out-of-hours access, as well as convenient everyday access

Fail-Safe Reliability

For increased reliability and redundancy, all Dominion KX II models have dual AC inputs, dual power supplies and automatic failover to support the redundant power distribution.

A Synchronized Mouse

Absolute Mouse Synchronization provides perfect synchronization without changing server mouse settings - the ultimate in plug-and-play!


Govt Approved Security

Meet government and military security mandates, including: AES & FIPS 140-2 encryption, Common Access Card (CAC) authentication, PIV, FIPS 201, HSPD-12 and IPv6 networking

Multiple Models Available

Multiple models enable simultaneous access by one, two, four or eight remote users to 8, 16, 32 or 64 servers. Raritan is the first and only vendor to provide four and eight user, 64 port, KVM-over-IP switches!

Remote Power Reboot

Power up, power down or power cycle servers connected to optional Raritan remote power control units. With a single click, you can re-boot a hung or crashed server and get back to business!


More Information

Remote Users
over the Network

64 Ports

32 Ports

16 Ports

8 Ports

1 Port

8

KX II-864

KX II-832

 

KX II-808

 

4

KX II-464

KX II-432

KX II-416

 

 

2

 

KX II-232

KX II-216

 

 

1

 

KX II-132

KX II-116

KX II-108

KX II-101 V2

  1. Users over the network are simultaneous. Up to 8 users can view/control a single server with PC Share®
  2. Dominion KX II 864, 832 and 808 support 2 users at the rack. All other models support 1 user at the rack.
  3. All models have dual power supply, dual LAN, and support Virtual Media and Absolute Mouse Synchronization.
  4. For more information on required CIMs, please see the KX II CIM Guide

 

 

 

 

 

Topology Diagram


kx 2 diagram

Computer Interface Module (CIM) for Dominion KX II


A CIM is a “server dongle” that connects a PC, server or workstation to a device via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM.

   Part #

DVI

Serial

DisplayPort

HDMI

VGA

Absolute
Mouse

Smart Card

   D2CIM-DVUSB-DP

 

 

 

 

 

   D2CIM-DVUSB-HDMI

 

 

 

 

 

   D2CIM-DVUSB-DVI

 

 

 

 

 

   D2CIM-DVUSB

 

     

   D2CIM-VUSB

       

 

   P2CIM-SER-EU

 

         

   DCIM-PS2

       

   

   P2CIM-SER

 

         

   DCIM-SUN

       

   

Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo to learn more about the KX II.

Schedule Today

Have a Question?

Contact a product specialist to learn more about KX II.

Contact Us