mobile
  • Select A Region
    Choose A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us Raritan EU Raritan AP Raritan JP

SmartLock Door Access

Compliance Made Easier with Electronic Locking Data Center Cabinet Access Control

Raritan’s SmartLock is an electronic door access and control system which provides an easy to deploy and economical networked locking solution for all types of data center enclosures. It is a cost-effective universal solution that addresses evolving security requirements for IT applications and regulatory compliance from HIPAA, SOX, PCI DSS 3.2, or SSAE 16.

The SmartLock system is compatible with Raritan’s PX intelligent PDUs and EMX which eliminates the need for expensive installation and a separate door locking system. By utilizing the PX plug and play sensor technology to connect to the SmartLock system will allow crucial data to be delivered to any DCIM or Security software.

 

  • Cost Efficient Deployment - Plugs directly into any PX intelligent PDUs
  • Easy Installation - Retrofits to any existing rack, Integration seamlessly with Legrand rack solutions
  • Ensure Compliance  - Improves workflow management  at the rack level
  • Increase Control and Security  - Universal electronic lock

Features

pdu-rack-open

Easy and Scalable

Directly connects to any PX intelligent PDU for cascading under single IP address and bulk configuration

feature-rack-security-virtual-caging

Secure and Protect Access to Your Rack

Electronic locking solution ensures remote access control and local authentication

compliance-in-data-center-checkbox

Support Rack Compliance to Your Infrastructure

PCI, SOX, SSAE 16 and HIPAA, Supporting for EN 50600

smart-card-reader-for-compliance

Smart Card Support

Employees can authenticate using high frequency cards, compatible with MiFare®, DESFire®, Tag-it®, Legic®, My-d®

SmartLock Base Kit for PX3 and iX7™

SmartLock Base Kit for PX3 and iX7™

Part number: SML-Kit-01
Plug and Play with PX3 and PX3-iX7 PDUs / (1) Electronic door handles (HANDLE-E): (1) front and (1) rear door handle (1) Contact Closure Sensor with power supply included* (DX-PD2C5) (2) Mechanical override keys Cables and connectors included. Management Interface: PX web GUI; Xerus™ Firmware; SNMP and scripting Interface; Power IQ DCIM Software.

SmartLock Kit with Modular Card Reader for PX3 and iX7™

SmartLock Kit with Modular Card Reader for PX3 and iX7™

Part number: SML-Kit-CARD – 01
SmartLock Kit* (SML-KIT-01) packaged with Smart Card Reader (SML-HFC-READER)

SmartLock Base Kit for PX2

SmartLock Base Kit for PX2

Part number: SML-Kit– 02
Plug and Play with PX2 PDUs and EMX Smart Rack controller/ (1) Electronic door handles (HANDLE-E): (1) front and (1) rear door handle (1) Contact Closure Sensor with power supply included* (DX-D2C6), (1) External power supply (PWR-SP), (2) Mechanical override keys Cables and connectors included. Management Interface: PX web GUI; Xerus™ Firmware; SNMP and scripting Interface; Power IQ DCIM Software.


SmartLock Kit with Modular Card Reader for PX2

SmartLock Kit with Modular Card Reader for PX2

Part number: SML-Kit-CARD – 02
SmartLock Kit* (SML-KIT-02) packaged with Smart Card Reader (SML-HFC-READER)

Single SmartLock Electronic Swing Handle

Single SmartLock Electronic Swing Handle

Part number: HANDLE-E
(1) Electro-mechanical Swing handle with Contact Cables included Size: Fits standard 5.9"H x 1"W (150 mm x 25 mm) electromechanical handle cutout Material and Finish: Glass-filled nylon, PC/ABS (UL94-V0)

SmartLock Modular USB Card Reader

SmartLock Modular USB Card Reader

Part number: SML-HFC-READER
(1) USB Modular RFID Card Reader Compatible with high frequency 13.56MHz RFID cards including Legic®, my-d®, Tag-it® DESFire®, iClass®, MIFARE® and I-Code® technologies. USB cable included, Rack Mountable.


Contact Closure Sensor with Power Supply included

Contact Closure Sensor with Power Supply included

Part number: DX-PD2C5
Two active dry contacts powered by 12V to support door locks. Five digital Normally Closed (NC) or Normally Open (NO) contact closures which require customer-provided NC or NO switches, e.g. door open/close, smoke present/absent, etc. Each of the five ports (channels) can be independently set to NC or NO, factory default is NC (Not supported by DPX, PX or PX2 models.) RJ-45 connector

Contact Closure Sensor with external Power Supply

Contact Closure Sensor with external Power Supply

Part number: DX-D2C6 + PW-SP
Two digital dry contacts requiring external 12V power supply to power door locks. Five digital Normally Closed (NC) or Normally Open (NO) contact closures which require customer-provided NC or NO switches, e.g. door open/close, smoke present/absent, etc. Each of the five ports (channels) can be independently set to NC or NO, factory default is NC, RJ-45 connector to connect to PX3. (Not supported by DPX or PX models).


Ready to Learn More?

Request a Quote

Ask our sales team for a no-strings-attached price quote.

Contact Sales

Schedule a Demo

Schedule a demo
to learn more.

Schedule Today

Have a Question

Ask one of our
data center experts.

Contact Us