Products

Cat5 KVM Switches

Paragon® II

Paragon II is a series of Cat5 analog KVM switches for IT and broadcast. A single switch can connect to 32, 42, or 64 multi-platform servers, or; along with optional stacking unit, can connect to 128 servers. It accommodates 2, 4, 8, or 16 users. Easily connect to USB or PS/2 ports.

Learn More


MasterConsole® Digital

MasterConsole® Digital is the next generation of Cat5 KVM switches for small to midsized (SMB) IT environments. It is ideal for performing system maintenance, administration, and troubleshooting. Master Console Digital supports the latest digital video interfaces and analog video, along with stereo audio. A single switch can connect to 8, 16, or 32 servers and can be cascaded 2 levels to support up to 1024 connections at distances up to 150 feet (45 meters).


Centralized Server Management

CommandCenter® Secure Gateway

CommandCenter Secure Gateway (CC-SG) is a series of all-in-one hardware or virtual appliances that consolidate access to PCs, physical servers, virtual servers, KVM switches, and serial console servers. There’s also support for remote access and power control through service processors and IP tools including: HP® iLO, Dell ® DRAC, IBM® RSA II and IMM, IPMI, RDP, VNC, SSH, and Telnet, as well as web browser applications.

Learn More


DCIM Software

Power IQ®

Power IQ® DCIM Monitoring Software enables data center and facility managers to closely monitor and efficiently utilize their existing data center power infrastructure. Data center health maps, power analytics, cooling charts, and reports can alert you to potential trouble, and help you to understand real-time power load, trends, and capacity at all levels of infrastructure. A configurable dashboard provides vendor agnostic views of power capacity, environmental health, and energy consumption.


dcTrack®

dcTrack DCIM Operations Software is now being sold by our partner, Sunbird Software. Please visit sunbirddcim.com for more details on this product.


Desktop KVM Switches

expreZo EZswitch

EZswitch is a series of combined desktop and rackmount analog KVM switches for small IT environments. A single switch can connect to 8 or 16 multi-platform PCs or servers. It accommodates a single local user. Easily connect to USB, PS/2, and Sun® ports.

Learn More


CompuSwitch®

CompuSwitch is a series of combined desktop and rackmount analog KVM switches for small IT environments. A single switch can connect to 2, 4, or 8 multi-platform servers, or; can be expanded to connect to up to 64 servers. It accommodates 1 local user. Easily connect to VGA, USB, PS/2, or Sun® ports.

Learn More


KVM and Serial Accessories

CAT5 Reach DVI Extender

Raritan’s Cat5 Reach DVI KVM Extender provides 1080p HD video quality while enabling extended remote access to DVI and VGA ports on PCs, servers or KVM switches.


Computer Interface Modules

Raritan offers a full line of CIMs to support a variety of platforms and applications.


Converters, Adapters and Emulators

Raritan's full line of converters, adapters and emulators for support of multi-platform devices.


Cables

From KVM user console Ultra Thin Cables to Power Cords for rack PDU's and inline meters, Raritan has an answer for all your cabling needs with an array of options and sizes to support all platforms in your data center.


Dominion® Serial Access Modules

Raritan’s new Dominion Serial Access Modules (DSAM), users can manage up to 8 serial devices connected to a Dominion KX III KVM-over-IP switch.


Dominion KX III User Station

The Dominion® KX III User Station is a standalone appliance for high performance IP access to servers connected to Dominion® KX III switches.


KVM-OVER-IP Switches

Dominion® KX III

KX III is a series of high performance KVM-over-IP switches for data centers, labs and server rooms. A single switch can connect to 8, 16, 32, or 64 multi-platform servers and serial devices. It accommodates 1, 2, 4, or 8 remote users and 1 local user. Easily connect to VGA, HDMI, DVI, DisplayPort, USB, PS/2 and serial ports. The high performance User Station is perfect for broadcast studios, labs and control rooms.

Learn More


Dominion® KSX II

KSX II is a series of combined KVM-over-IP and serial console server appliances for IT remote management. The KSX2-144 provides 4 serial and 4 KVM ports. It accommodates 1 remote KVM user, 4 serial users, and 1 local user. The KSX2-188 provides 8 serial and 8 KVM ports. It accommodates 1 remote KVM user, 8 serial users, and one local user.

Learn More


Dominion® LX

LX is a series of KVM-over-IP switches for small to midsized IT environments. A single switch can connect to 8 or 16 multi-platform servers and serial devices. It accommodates 1 or 2 remote users and 1 local user. Easily connect to VGA, DVI, HMDI, DisplayPort, USB, PS/2, Sun®, and serially controlled servers.

Learn More


Dominion® KX II-101

KX II-101 is a single port KVM-over-IP switch. It can connect to a single server or PC. It accommodates up to 8 remote users and 1 local user. Easily connect to VGA, USB, and PS/2.

Learn More


Power Accessories

SecureLock™ Power Cords

Prevent accidental power cord disconnects with SecureLock™ - an integrated locking system of power cords and rack PDU outlets which secures power cords to rack PDUs.


Rackmount Brackets

Make sure your Raritan devices fit perfectly in your rack opening with these custom Raritan rack mount brackets.


Power Distribution

PX Intelligent Rack PDUs

The PX Intelligent Rack PDU series provides reliable power distribution for IT equipment cabinets. It offers metering at the inlet, outlet, and PDU circuit breaker level. There are over 600 off-the-shelf models available, dozens of which are in stock and ready to ship. Support for 120 to 400V: single or three-phase. Form factors from Zero to 3U. Plus environmental monitoring support.

Learn More


PXE Metered Rack PDUs

The PXE Metered Rack PDU series was designed for SMBs. The series offers metering at the inlet and PDU circuit breaker level. It comes in 1U and Zero U models. And supports voltages from single-phase 120V to three-phase 208V. Gain insight into power capacity and environmental conditions.

Learn More


PX Inline Meters

The PX Inline Meter series is a simple way to add power and environment monitoring to other vendors’ basic PDUs. It also monitors standalone IT equipment. Simply wire the inline meter into existing circuits. See real-time power data, and check for hot spots.

Learn More


Rack Transfer Switches

The PX3TS Rack Transfer Switch series prevents downtime in cabinets with single power supply devices. It provides power metering at the inlet, outlet, and branch circuit level. It also offers outlet-level switching for better remote power control. Its patent-pending hybrid design allows for reliable load transfers within 4 to 8ms.

Learn More


Branch Circuit Monitor

The all new BCM2 series provides data center and facilities managers with real-time and historical views of electrical capacity and power usage at the panelboard, floor PDU, RPP or overhead busway. Add metering to an existing data center, or install with a new construction.

Learn More


Rack Management

Intelligent Asset Tags and Sensors

Raritan’s Asset Management Tags and Sensors, combined with Raritan’s DCIM software, provide an accurate, automated, real-time inventory of all IT assets and their locations.


EMX - Smart Rack Controller

Raritan’s smart rack controller is a central access point for all of Raritan’s environmental sensors such as temperature and humidity, and in conjunction with Raritan’s data center infrastructure management solution (DCIM) provides sensor readings and asset management.


Environment Sensors

Environment sensors for temperature, humidity, airflow, air pressure, water, and contact closure help data center managers identify hot spots, efficiently and optimally cool equipment, prevent costly downtime, and maintain data center security.


SmartLock Door Access

Raritan SmartLock is a plug and play access control solution connecting directly to your PX intelligent PDUs and Power IQ software, improving physical security and compliance while reducing the risk of human error.


Rackmount Console Drawers

17” and 19” LED-Backlit LCD Console Drawers

Raritan's 17" and 19" LED-backlit LCD Console Drawers connect to your existing KVM switches and provide video, keyboard, and touchpad functionality for managing multiple servers from a single location.


MasterConsole® Digital LED

Raritan’s NEW LCD console drawers with integrated KVM switch is for small to midsized (SMB) IT environments. The product features a 17” LCD drawer with an integrated KVM switch that supports 8 or 16 connected devices with a single at-the-rack user console for space saving and convenient server access. The digital KVM interface supports VGA, DVI, HDMI, DisplayPort video and stereo audio.


Serial Console Servers

Dominion® SX II

The SX II next-generation serial console servers provide IT and network administrators secure, serial-over-IP access and control of serial devices — anytime, anywhere. The SX II is the most powerful, secure, reliable and easy-to-use console server on the market. SX II provides convenient, Java-free access to servers, networking devices, security appliances, rack PDUs, virtual hosts, and wireless / telecom equipment.

Learn More


Dominion® KSX II

KSX II is a series of combined KVM-over-IP and serial console server appliances for IT remote management. The KSX2-144 provides 4 serial and 4 KVM ports. It accommodates 1 remote KVM user, 4 serial users, and 1 local user. The KSX2-188 provides 8 serial and 8 KVM ports. It accommodates 1 remote KVM user, 8 serial users, and one local user.

Learn More