Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Products > Centralized Management > CommandCenter Secure Gateway

E-MAIL

PRINT

CommandCenter Secure Gateway

CommandCenter Secure Gateway

CommandCenter® Secure Gateway (CC-SG) is a management appliance that provides unified, secure, browser-based access to KVM, serial and power control devices in data centers. Compatible with Raritan Dominion® KXII/SX/KSXI/KX II-101, Paragon® II, IP-Reach®, Dominion PX intelligent power distribution units and CommandCenter NOC, CC-SG provides centralized policy and security management of users and devices connected to:

  • Raritan remote access and power management products
  • Embedded solutions like HP iLO/iLO2, Dell RAC 4, IBM RSA II and IPMI enabled servers
  • In-band access methods such as RDP, VNC, SSH and web browser

CC-SG provides a secure, powerful, effective and user-friendly management solution with features like high-bit AES encryption, Universal Virtual Media support for control, view only and deny access policies, flexible authentication options (Active Directory®, LDAP, RADIUS and TACACS+), streamlined firmware upgrades, customizable views, comprehensive reporting, Syslog and SNMP traps.

CC-SG aggregates console access to devices in multiple local or remote data centers through its HTML Access Client interface, which allows users to easily locate managed equipment with customizable views including favorites and recently accessed nodes. Plus, CC-SG has a consolidated audit trail with detailed activity reports.

Web Services API Announcement

 

 

Main Units
CC-E1-256 CommandCenter Secure Gateway E1 Appliance & License for 256 nodes + 2YR HW Warranty $9,995.00
CC-2XE1-512 Cluster Kit: 2 CC-SG E1 Appliances & License for 512 nodes + 2YR HW Warranty on each appliance $14,995.00
CC-V1-128 CommandCenter Secure Gateway Appliance & License for 128 nodes + 2YR HW Warranty $5,695.00
CC-V1-256 CommandCenter Secure Gateway Appliance & License for 256 nodes + 2YR HW Warranty $8,995.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Accessories
CCL-64 License package - 64 node lincense $1,995.00
WARCC-V1-128-1 1 Year extended warranty Gold for CommandCenter Secure Gateway CC-V1-128 $1,139.00
WARCC-V1-128-2 2 Year extended warranty Platinum for CommandCenter Secure Gateway CC-V1-128 $1,424.00
CCL-1024 License package - 1024 node lincense $13,995.00
CCL-128 License package - 128 node lincense $3,695.00
CCL-2048 License Package - 2048 Additional Nodes $19,995.00
CCL-256 License package - 256 node lincense $5,995.00
CCL-4096 License Package - 4096 Additional Nodes $24,995.00
CCL-512 License package - 512 node lincense $8,995.00
CCL-8192 License Package - 8192 Additional Nodes $29,995.00
WARCC-2XE1-512-1 1 Year extended warranty Gold for CommandCenter Secure Gateway CC-2xE1-512 or CC-2xE1-1024 (Cluster Kit) $2,999.00
WARCC-2XE1-512-2 2 Year extended warranty Platinum for CommandCenter Secure Gateway CC-2xE1-512 or CC-2xE1-1024 (Cluster Kit) $3,749.00
WARCC-2XV1-256-1 1 Year extended warranty Gold for CommandCenter Secure Gateway CC-2xV1-256 (Cluster kit) $2,599.00
WARCC-2XV1-256-2 2 Year extended warranty Platinum for CommandCenter Secure Gateway CC-2xV1-256 (Cluster kit) $3,249.00
WARCC-E1-256-1 1 Year extended warranty Gold for CommandCenter Secure gateway CC-E1-256 $1,999.00
WARCC-E1-256-2 2 Year extended warranty Platinum for CommandCenter Secure gateway CC-E1-256 $2,499.00
WARCC-V1-256-1 1 Year extended warranty Gold for CommandCenter Secure Gateway CC-V1-256 $1,799.00
WARCC-V1-256-2 2 Year extended warranty Platinum for CommandCenter Secure Gateway CC-V1-256 $2,249.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

FeatureBenefit
HP iLO2 SupportIncreased productivity in environments where servers with iLO2 are deployed along with CC-SG.
Web Browser FunctionalityProvides centralized and audited access to any Web server equipped device such as power strips, embedded service processors, and Web-based proprietary IT applications.
Personal View Customization Using Node GroupsFor enterprise customers or large distributed IT environments where multiple groups exist, users can easily find the server or IT equipment they need to access. By easily creating custom views and modifying them on the fly CC-SG helps in making IT staff work easier and allows them to spend time focusing on problem resolution rather than searching for servers.
Support for Dominion® KX II, KSX II, and KX II-101Provides seamless integration for access through different Dominion devices such as KX, KX II, KSX I and KX II-101 along with support for the Universal Virtual Media™ and Absolute Mouse Synchronization™ technologies available in Dominion KX II, KSX II and KX II-101.
Virtual MediaSupports Virtual Media technologies that make it easy to remotely reimage (apply a new OS), boot or upgrade target devices. Allows control of Virtual Media access policies with three authorization options: deny, control and view only.
Support for AES EncryptionProvides increased security by ensuring that data is encrypted using AES. CC-SG can be setup to require AES using 128-bit key encryption between the client system and CC-SG. Also supports communication between CC-SG and Dominion devices for environments that require end-to-end AES encryption, including all client communications to CC-SG, Dominion devices and applications.
User Interface EnhancementsSimplifies node views by allowing creation of custom views that can be shared with all or selected users.  All access methods to the node are easily identified as interfaces of the target.  Access methods include KVM, serial and secure methods such as VNC, RDP, SSH and power management through iLO/RiLOE/RiLOEII, Dell DRAC4, or IBM RSA II and Raritan compatible power strips.
Integration with IBM RSA II and Dell DRAC4Supports power management for Dell and IBM servers with embedded management cards, via CC-SGs authentication, authorization and accounting.
Streamlined Raritan Device Firmware Upgrade ProcessThe feature is particularly a valuable in environments where a large number of Dominion devices are managed by CommandCenter in either a data canter or distributed environments. This feature is also very useful in data canter operating 24/7 and environments where infrastructure maintenance and infrastructure downtime need to be minimized and closely monitored. The automated upgrade device is now streamlined to provide simplified yet well controlled upgrade process for your Raritan equipment.

P/N: CC-SG E1
Form Factor: 2U
Dimensions: 27.05" (W) x 18.70" (D) x 3.46" (H); 687mm (W) x 475mm (D) x 88mm (H)
Weight: 44.1 lbs; 20kg.
Power: Dual Supply (2 x 500 watt)
Operating Temp: 10-40 C; 50-104 F
MTBF: 53,564 hours
KVM Admin Port: DB15 + PS2 or USB Keyboard/Mouse
Serial Admin Port: DB10
Console Port: 3 x USB 2.0 ports

Hardware

Processor: 2 x AMD Opteron 250
Memory: 2 x 2 GB
Ethernet Interfaces: (2) 10/100/1000 Ethernet (RJ45)
Hard Disk & Controller:(2) 74GB SATA drives @ 10000 RPM, RAID 1
CD/ROM Drive: DVD-ROM

Remote Connection:

Protocols:TCP/IP, UDP, RADIUS, SNMP, SNTP, SSH, HTTP, HTTPS

Warranty: 2 years. *Advanced Replacement Guardian Extended Warranty Also Available

P/N: CC-SG V1
Form Factor: 1U
Dimensions: 24.21" (W) x 19.09" (D) x 1.75" (H); 615mm (W) x 485mm (D) x 44mm (H)
Weight:23.8 lbs; 10.8kg.
Power: Single Supply (300 watt)
Operating Temp: 10-35 C; 50-95 F
MTBF: 36,354 hours
KVM Admin Port: DB15 + PS2 or USB Keyboard/Mouse
Serial Admin Port: DB9
Console Port: 2 x USB 2.0 ports

Hardware

Processor: 1 AMD Opteron 146
Memory: 2 GB
Ethernet Interfaces: (2) 10/100/1000 Ethernet (RJ45)
Hard Disk & Controller: (2) 80GB SATA drives @ 7200 RPM, RAID 1
CD/ROM Drive: DVD-ROM

Remote Connection

Protocols: TCP/IP, UDP, RADIUS, SNMP, SNTP, SSH, HTTP, HTTPS

Warranty: 2 years. *Advanced Replacement Guardian Extended Warranty Also Available

P/N: CC-SG G1
Form Factor: 1U
Dimensions:22.1"(W) x 17.32"(D) x 1.75"(H); 563mm (W) x 440mm (D) x 44mm (H)
Power: Redundant, hot-swappable power supply; auto sensing 110/220 V - 2.0A
Operating Temp: 0-30 C; 32-104 F
MTBF: 38,269 hours
KVM Admin Port: DB15 + PS2 Keyboard/Mouse
Serial Admin Port: DB9

Hardware

Processor: Intel Pentium III 1 GHz
Memory: 512MB
Network Interfaces: (2) 10/100 Ethernet (RJ45)
Hard Disk & Controller: 2 40GB IDE drives @ 7200 RPM, RAID 1
CD-ROM Drive: 40x read-only*
Console: DB-9 RS232 console port

Remote Connection

Protocols: TCP/IP, UDP, RADIUS, SNMP, SNTP, SSH, HTTP, HTTPS

Warranty: 2 years. *Advanced Replacement Guardian Extended Warranty Also Available.

*Product must be registered with Raritan to qualify for Advanced Replacement Guardian Extended Warranty.


What is CommandCenter Secure Gateway (CC-SG)?
CommandCenter Secure Gateway (CC-SG) is a management appliance that provides unified, secure, browser or CLI-based access to the KVM, serial and power control devices in the data center and remote offices. CC-SG works with Raritan's Dominion Series, Paragon® II, IP-Reach®, Dominion PX intelligent power distribution units and CommandCenter NOC products to provide centralized policy and security management for user access to servers and devices. These applications include Raritan devices, embedded solutions like HP iLO/iLO2, Dell RAC4, IBM RSA, IPMI, and in-band software solutions such as RDP, VNC, SSH and web browser.


Why do I need CC-SG?
As the number of IT devices deployed in a single or multiple data centers grows, managing the devices becomes increasingly complex. With CC-SG, IT administrators can consolidate access, views and management of all equipment, users and access permissions from a single, remote device.


What Raritan products does CC-SG support?
CC-SG can manage Raritan's Dominion KX, KX II and KX II-101 KX II KVM-over-IP switches, Dominion SX Serial-over-IP console servers, Dominion KSX and KSX II remote office appliances and CommandCenter NOC. When deployed with the Paragon II System Controller (P2-SC), CC-SG supports access and control of multiple Paragon II switches. CC-SG also enables centralized remote power management by providing connectivity to Raritan’s Dominion PX, power management solutions.


How does CC-SG integrate with Raritan products?
CC-SG uses a powerful proprietary search and discovery technology that identifies and connects selected Raritan devices. Once CC-SG is connected and set up, device connection is transparent and administration is simple.


Does CC-SG support Virtual Media?
Yes. CC-SG supports Virtual Media Deny, View and Control access policies. Users can take advantage of CC-SG's Virtual Media capabilities by using a Dominion KX II that is managed by CC-SG. NOTE: To use Virtual Media on the Dominion KX II, a special Virtual Media Computer Interface Module (CIM) is required. 


Is the status of CC-SG limited by the status of the devices that it proxies?
No. The CC-SG software resides on the dedicated appliance. This means that even if the device being proxied by CC-SG is not operating, you will still be able to access CC-SG.


Can I upgrade to newer versions of CC-SG as they become available?
Yes. CC-SG firmware can be downloaded from the Raritan Web site at http://www.raritan.com/support/firmwareupgrades/commandcentersecuregateway/. We also have trade up options where you can trade in your old CC-SG G1 for a newer model. Learn more about the trade in offer.


How many login accounts can be created for CC-SG?
There is no specific limit on the number of login accounts. However, based on the configuration, licensing restrictions or system specifications will limit the number of concurrent users or nodes associated with the CC-SG.

RELATED PRODUCTS

TAKE THE NEXT STEP

What's New?

LEARN MORE

Customer Success Story
Duane Morris
Duane Morris, LLC, squeezed every possible benefit out of its new data center by installing Raritan products. Read more...
See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090