Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |

E-MAIL

PRINT

SwitchMan USB

SwitchMan USB

Raritan's SwitchMan USB allows control of up to 4 USB computers from a single USB keyboard, video and mouse (KVM) console. SwitchMan's built-in USB hub allows multiple computers to share USB supported devices such as scanners, digital cameras, printers, CD ROMs and PDAs. Its audio capability lets you share a single microphone and stereo speakers regardless of which computer you connect to.

SwitchMan's small footprint saves valuable desk space and color-coded connectors and premium cables make installation easy. There is no complicated setup or software to load, just plug in a standard USB keyboard, USB mouse and VGA monitor and you are up and running. SwitchMan USB supports both PCs and/or Apple Macs®, with connectivity via Raritan's premium KVM cables for the highest video and audio quality.

SwitchMan USB is available in 2 and 4 port models and can be mounted horizontally or vertically on your desktop. SwitchMan USB has the same bulletproof reliability as the Raritan enterprise-class products used in over 50,000 data centers worldwide.

 

Main Units
SW2-USB SwitchMan USB (2.0) 2-port KVM switch with 2 CSWUSB18 cables $179.00
SW4-USB SwitchMan USB (2.0) 4-port KVM switch with 2 CSWUSB18 cables $219.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Accessories
CSWUSB30 10' (3M) USB/Audio cable of USB $29.00
APSAT Adapter Kit for AT keyboard/serial mouse to PS/2 keyboard and PS/2 mouse $5.00
CSWT18 6’ (1.8M) premium ultra-thin KVM cable for PS/2 $40.00
CSWT30 10’ (3 M) premium ultra-thin KVM cable for PS/2 $45.00
CSWUSB18 6' (1.8 M) USB/Audio cable for USB $24.00
CSWUSBFL Flash upgrade cable for SW2-USB and SW4-USB $17.00
CSWUSBPS218 6’ (1.8M) PS2 cable for SwitchMan USB COMBO $24.99
CSWUSBPS230 10’ (3M) PS2 cable for SwitchMan USB COMBO $29.99
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

  • Easy switching between computers with a push button or hot keys.
  • Hot Swap feature allows adding or changing devices without the need to power down your PC.
  • Built-in microphone and speaker jacks for high quality multi-media.
  • Hot key and auto-scan enables health monitoring of connected computers.
  • LED displays for easy status monitoring.
  • Connects to standard PS/2ports with any PS/2 to USB adapter (not included).
  • Works with Windows 98/2000/ME/XP and Mac.
  • Works with USB supported peripheral devices and keyboard/mouse with USB connectors.
  • Supports VGA, SVGA and Multisync monitors with resolution up to 1920 x 1440 @ 75Hz
  • Supports Microsoft IntelliMouse3 ~ 5 Key Mouse and Microsoft Naturalkeyboard pro-series
  • Can draw electric power from connected PCs or via external power supply (included).

 

Dimensions: (SW2-USB, 2-Port Model)
Physical: 7.24" (W) x 4.84" (D) x 1.73" (H); (184mm x 123mm x 45mm)
Weight: 1.58 lbs / 0.72 kg

Dimensions: (SW4-USB, 4-Port Model)
Physical: 9.25" (W) x 5.54" (D) x 1.73" (H); (235mm x 142mm x 45mm)
Weight: 2.33 lbs / 1.05 kg

SW2-USB & SW4-USB

Operating and Storage Parameters:
Operating Temperature: 0 to 40 Degrees C (32 to 104 Degrees F)
Storage Temperature: -20 to 60 Degrees C (-4 to 140 Degrees F)
Humidity: 0 to 80% RH non-condensing

User Connection Ports:
VGA Monitor: HD 15 F
USB Keyboard: USB Type A
USB Mouse: USB Type A
Microphone: Phone Jack, 3.5mm (pink)
Speaker: Phone Jack, 3.5mm (green)
Flash Upgrade: Mini Din 8 pin (F); Cable: Mini Din 8 (M) to DB9 (F)

PC Connection Ports:
VGA Monitor: Mini HD15 F
USB (kb + ms): USB Type B
Monitor: HDDB 15 Pin Male
Speaker: Phone Jack, 3.5mm (green)
Microphone: Phone Jack, 3.5mm (pink)

Agency Approvals: FCC class B Part 15, CE class B and VCCI certification

DC Power Supply: 5V/2.5A


What is SwitchMan USB?
SwitchMan USB is a new KVM switch that provides control from a single USB console of up to 4 USB computers and/or multiple USB devices such as: printers, scanners, digital cameras and PDAs. Users can dynamically and independently switch among connected computers and USB devices. SwitchMan USB also supports audio capability so users can share and switch microphones and speakers.


How is SwitchMan USB unique?
SwitchMan USB is one of the few USB KVM switches available that includes USB 2.0 support along with a USB hub and audio switching capabilities.


Which models of SwitchMan USB are available?
SwitchMan USB is available in two models: (1) a 2-port model called SW2-USB and (2) a four-port model called SW4-USB. Each model is shipped with two cables.


Does SwitchMan USB support Sun® USB and MAC® computers?
SwitchMan USB supports Mac Computers but not Sun computers.
(Note: MAC Multimedia kb is not supported.)


Do I need any special software to operate SwitchMan USB?
No. SwitchMan USB provides true plug and play installation and operation with no software to install or configure.


Is customer support available for SwitchMan USB?
Yes. The same comprehensive Raritan customer support provided for all Raritan's products is available for SwitchMan USB.


Can users make changes to computer BIOS settings with the SwitchMan USB?
Yes, because the SwitchMan USB connects directly to each computer's keyboard, video and mouse ports, all changes to BIOS settings can be made as if you were using the computer's local keyboard, video and mouse.

RELATED PRODUCTS

LEARN MORE

Customer Success Story
Royal Caribbean
When Royal Caribbean used Raritan’s Paragon KVM switches to manage two onboard computer rooms, it reduced staff costs, centralized server control and saved precious shipboard space. Read more...
See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090