| United States |
Home > Products > Analog KVM Switches > SwitchMan USB-COMBO
Email
E-MAIL

PRINT

SwitchMan USB-COMBO

SwitchMan USB-COMBO

Raritan's SwitchMan USB-COMBO allows control of 4 USB or PS/2 computers from a single USB keyboard, video and USB mouse (KVM) console. SwitchMan's built-in USB 2.0 hub allows multiple computers to share USB supported devices such as scanners, digital cameras and printers. Its audio capability lets you share a single microphone and stereo speakers regardless of which computer you connect to.

OVERVIEW

 

SwitchMan's small footprint saves valuable desk space and color-coded connectors and premium cables make installation easy. There is no complicated setup or software to load, just plug in a standard keyboard, mouse and VGA monitor and you are up and running. SwitchMan USB-COMBO supports both PCs and/or Apple Macs ®, with connectivity via Raritan's premium KVM cables for the highest video and audio quality.

Read more about SwitchMan USB switch

SwitchMan USB-COMBO is available in 4 port models and can be placed horizontally or vertically on your desktop. SwitchMan USB-COMBO has the same bulletproof reliability as Raritan's enterprise-class products used in over 50,000 data centers worldwide.

 

BENEFITS

 

  • Easy switching between computers with a push button or hot keys.
  • Hot Swap feature allows adding or changing devices without the need to power down your PC.
  • Built-in microphone and speaker jacks for high quality multi-media.
  • Hot key and auto-scan enables health monitoring of connected computers.
  • LED displays for easy status monitoring.
  • Works with Microsoft® Windows 2000/2003/XP/Vista/7/2008, Linux, and Mac OS 10.4.0.
  • Works with USB supported peripheral devices and keyboard/mouse with USB connectors.
  • Supports VGA, SVGA and Multisync monitors with resolution up to 1920 x 1440 @ 75Hz

FAQ

 


What is SwitchMan USB-COMBO?
SwitchMan USB-COMBO is a new KVM switch that provides control from a single console of 4 USB or PS/2 computers and USB devices such as printers, scanners and digital cameras. Users can dynamically and independently switch among connected computers and USB devices. SwitchMan USB-COMBO also supports audio so users can share and switch microphones and speakers.

How is SwitchMan USB-COMBO unique?
SwitchMan USB-COMBO is one of the few USB and PS/2 KVM switches available that includes USB 2.0 hub and audio switching capabilities.


What models of SwitchMan USB-COMBO are available?
SwitchMan USB-COMBO is only available in 4-port model: SW4-USB-COMBO. It is shipped with two cables. 


Does SwitchMan USB-COMBO support Sun® USB and MAC® computers?
SwitchMan USB-COMBO supports Mac Computers but not Sun computers. 
(Note: MAC Multimedia kb is not supported.)

Do I need any special software to operate SwitchMan USB-COMBO?
No. SwitchMan USB-COMBO provides true plug and play installation and operation with no software to install or configure 

Is customer support available for SwitchMan USB-COMBO?
Yes. The same comprehensive Raritan customer support provided for all Raritan's products is also available for SwitchMan USB-COMBO.

Can users make changes to computer BIOS settings with the SwitchMan USB-COMBO?
Yes. Because SwitchMan USB-COMBO connects directly to each computer's keyboard, video and mouse ports, all changes to BIOS settings can be made as if you were using the computer's local keyboard, video and mouse.

ORDERING INFO