Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |

E-MAIL

PRINT

Paragon II-ZCIM

Paragon II-ZCIM

Paragon II ZCIM allows you to connect up to 42 mixed platform PS/2®, Sun®, and USB® interfaces on a single Cat5 cable chain, using only one channel port on your Paragon II unit. This can help extend the distances from the main switching unit to the last P2ZCIM on the chain up to 1,000 feet.

The first Z-CIM is connected to a computer port on your Paragon II Main Switching or Stacking unit. Servers are linked one to the next using a Category 5 UTP cable. Users can access and control any server connected in the chain via the Paragon II on-screen menu. New servers can be added at any time without interrupting server operation.

 

Main Units
P2ZCIM-PS2 Paragon II ZCIM for PS2 $180.00
P2ZCIM-SUN Paragon II ZCIM for SUN $180.00
P2ZCIM-USB Paragon II ZCIM for USB $180.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Accessories
P2-EUST/C Paragon II Enhanced User Station with integrated Smart Card/Common Access Card reader -- Analog access point providing enhanced video performance; for USB consoles. $1,185.00
P2CIM-AUSB-B Paragon II USB CIM for use with IBM BladeCenter; supports automatic skew compensation $195.00
P2CIM-PWR Dominion KX and Paragon II CIM for remote power control. Not for Dominion KX II $99.00
P2CIM-AUSB-C Paragon II USB CIM; enables Smart Card/Common Access Card authentication when used with the P2-EUST/C user station. $170.00
AVGACS Required for DCIM-SUN for Sun computers with 13W3 video $75.00
P2-EUST Paragon II Enhanced User Station - Analog access point that provides enhanced video for PS/2, USB and Sun consoles. $995.00
P2-HUBPAC Connect eight Paragon II CIMs. Expand to 64 users, 1U with rack mount bracket compatible with P2CIM-AUSB, P2CIM-APS2 and P2CIM-ASUN. $1,800.00
P2-MEMCARD Paragon II NVRAM card for 10,000 ports $750.00
P2-SC Enables integration of Paragon II and CommandCenter Secure Gateway $5,995.00
P2-USTIP1 Paragon II IP-enabled user station, 1 user $2,495.00
P2-USTIP2 Paragon II IP-enabled user station, 2 user $3,995.00
P2CIM-APS2 Paragon II CIM for PS/2 that supports automatic skew compensation $175.00
P2CIM-APS2-32PAC Bulk pack of 32 P2CIM-APS2 that supports automatic skew compensation $4,960.00
P2CIM-APS2-64PAC Bulk pack of 64 P2CIM-APS2 that supports automatic skew compensation $9,280.00
P2CIM-APS2-B Paragon II PS/2 CIM for use with IBM BladeCenter; support automatic skew compensation $225.00
P2CIM-APS2DUAL Paragon II CIM for PS/2 Dual Port allows one PC to expand to double users that supports automatic skew compensation $225.00
P2CIM-ASUN Paragon II CIM for SUN with 8-pin keyboard/mouse and VGA HD15 video that supports automatic skew compensation (May require AVGACS) $175.00
P2CIM-AUSB Paragon II CIM for USB ports supports PC, MAC, and SUN USB configurations and automatic skew compensation $150.00
P2CIM-AUSB-32PAC Bulk pack, 32 P2CIM-AUSB $4,250.00
P2CIM-AUSB-64PAC Bulk pack, 64 P2CIM-AUSB $8,160.00
P2CIM-AUSB-C-32PAC Bulk pack of 32 P2CIM-AUSB-C $4,800.00
P2CIM-AUSB-C-64PAC Bulk pack of 64 P2CIM-AUSB-C $8,370.00
P2CIM-AUSBDUAL Dual port Paragon II USB CIM. Supports automatic skew compensation. $195.00
P2CIM-AUSBDUAL-32PAC 32 unit bulk pack of dual port Paragon II USB CIM. Supports automatic skew compensation. $5,600.00
P2CIM-AUSBDUAL-64PAC 64 unit bulk pack of dual port Paragon II USB CIM. Supports automatic skew compensation. $10,560.00
P2CIM-SER Paragon/KX CIM for Serial (Ascii) Device $149.00
P2ZCIM-PS2 Paragon II ZCIM for PS2 $180.00
P2ZCIM-PS2-10PAC Bulk pack of 10 P2ZCIM-PS2 $1,600.00
P2ZCIM-PS2-20PAC Bulk pack of 20 P2ZCIM-PS2 $3,000.00
P2ZCIM-PS2-40PAC Bulk pack of 40 P2ZCIM-PS2 $5,600.00
P2ZCIM-SUN Paragon II ZCIM for SUN $180.00
P2ZCIM-SUN-10PAC Bulk pack of 10 P2ZCIM-SUN $1,600.00
P2ZCIM-USB Paragon II ZCIM for USB $180.00
P2ZCIM-USB-10PAC Bulk pack of 10 P2ZCIM-USB $1,600.00
P2ZCIM-USB-20PAC Bulk pack of 20 P2ZCIM-USB $3,000.00
P2ZCIM-USB-40PAC Bulk pack of 40 P2ZCIM-USB $5,600.00
PWR-SER-4 4 Port Power Supply for P2CIM-SER & P2CIM-SER-EU $75.00
RUMT-1U-LM304 19" 1U rack mount brackets for P2-UMT242, P2-UMT442 and P2-UMT832 $85.00
RUMT-2U-LM304 19" 2U rack mount brackets for P2-UMT1664 $95.00
RUST-LM304 19" standard rack mount brackets for DSX4, DSXB-4-M, DSX8, DSXB-8-M and all Paragon II user station models $35.00
WARP2-EUST/24A-1 1-Yr Extended Warranty for P2-EUST Gold $199.00
WARP2-EUST/24A-2 2-Yr Extended Warranty for P2-EUST Platinum $250.00
WARP2-EUST/C-24A-1 1-Yr Extended Warranty for P2-EUST/C Gold $237.00
WARP2-EUST/C-24A-2 2-Yr Extended Warranty for P2-EUST/C Platinum $296.00
WARP2-HUBPAC/24A-1 1 yr. Extended Warranty for P2-HUBPAC Gold  $360.00
WARP2-HUBPAC/24A-2 2 yr. Extended Warranty for P2-HUBPAC Platinum $450.00
WARP2-SC/24A-1 1-Yr Extended Warranty for P2-SC Gold $1,199.00
WARP2-SC/24A-2 2 yr. Extended Warranty for P2-SC Platinum $1,499.00
WARP2-UMT1664M/24A-1 1-Yr Extended Warranty for P2-UMT1664M Gold $2,299.00
WARP2-UMT1664M/24A-2 2-Yr Extended Warranty for P2-UMT1664M Platinum $2,873.00
WARP2-UMT1664S/24A-1 1-Yr Extended Warranty for P2-UMT1664S Gold $2,199.00
WARP2-UMT1664S/24A-2 2-Yr Extended Warranty for P2-UMT1664S Platinum $2,748.00
WARP2-UMT242/24A-1 1-Yr Extended Warranty for P2-UMT242 Gold $600.00
WARP2-UMT242/24A-2 2-Yr Extended Warranty for P2-UMT242 Platinum $750.00
WARP2-UMT442/24A-1 1-Yr Extended Warranty for P2-UMT442 Gold $900.00
WARP2-UMT442/24A-2 2-Yr Extended Warranty for P2-UMT442 Platinum $1,125.00
WARP2-UMT832M/24A-1 1-Yr Extended Warranty for P2-UMT832M Gold $1,200.00
WARP2-UMT832M/24A-2 2-Yr Extended Warranty for P2-UMT832M Platinum $1,500.00
WARP2-UMT832S/24A-1 1-Yr Extended Warranty for P2-UMT832S Gold $1,099.00
WARP2-UMT832S/24A-2 2-Yr Extended Warranty for P2-UMT832S Platinum $1,373.00
WARP2-USTIP1/24A-1 1-Yr Extended Warranty for P2-USTIP1 Gold $499.00
WARP2-USTIP1/24A-2 2-Yr Extended Warranty for P2-USTIP1 Platinum $624.00
WARP2-USTIP2/24A-1 1-Yr Extended Warranty for P2-USTIP2 Gold $799.00
WARP2-USTIP2/24A-2 2-Yr Extended Warranty for P2-USTIP2 Platinum $999.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

 

  • Simple plug and play auto-configure installation
  • Maximize use of space and KVM ports
  • Addition of servers anywhere in the chain at any time
  • Keep-alive keyboard/mouse emulation for flawless operation
  • Computer selection by name from on-screen menus
  • Support of high-resolution video-to 1600 x 1200
  • 1,000 feet access radius via Category 5 UTP cable
  • Mix PS2, SUN and USB interfaces within one ZCIM chain

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

Dimensions - WxDxH
Weight - lb/kg


P2ZCIM-PS2 - ZCIM for PS2
1.41x 0.64x 3.22; 36 x 16 x 82mm
0.18 lb; 0.08 kg

P2ZCIM-USB - ZCIM for USB (features a toggle switch to allow use with both Sun and non-Sun USB computers)
1.25x 0.61x 3.04; 32 x 15 x 77mm
0.15 lb; 0.07 kg

P2ZCIM-SUN - ZCIM for Sun
1.41x 0.64x 3.22; 36 x 16 x 82mm
0.17 lb; 0.08 kg

P2ZCIM-PS2L - ZCIM for PS2 (comes with 36" cable for use with a cable management arm.)
1.42x 0.64x 3.22; 36 x 16 x 82mm
0.27 lb; 0.12 kg

P2ZCIM-USBL -ZCIM for USB (comes with 36" cable for use with a cable management arm)
1.26x 0.61x 3.04; 32 x 15 x 77mm
0.21 lb; 0.1 kg

P2ZCIM-SUNL - ZCIM for Sun (comes with 36" cable for use with a cable management arm).
1.42x 0.64x 3.22; 36 x 16 x 82mm
0.21 lb; 0.1 kg

TER-ZCIM
RJ45 Terminator
0.31x 0.45x 0.92; 8 x 11 x 23mm
0.007 lb; 0.003 kg

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 

 


What are Paragon II ZCIMs (P2ZCIMS)?
ZCIMs are used in conjunction with Paragon II and Paragon I HW3 (running Paragon II code) and support PS2, USB and SUN configurations. It supports up to 42 directly connected, multi-platform servers located up to 1000 feet away from the user. For a single user, up to 42 P2ZCIMs using standard based UTP Cat5 cable is allowed.


How do P2ZCIMs work?
P2ZCIMs are used in conjunction with Paragon II. Up to 42 ZCIMs to connect in a 'daisy-chain' to your server's keyboard, video and mouse ports. These signals are compressed and sent securely over a UTP Cat5 cable. Using the Paragon II User Station and UMT, an administrator has the ability to grow the chain and select between target server consoles.


How are P2ZCIMs designed to grow with a business?
P2ZCIMs can be purchased as easy starter kits as well as individually. A system administrator can purchase only the required amount of modules necessary for their immediate needs.


How easy is it to add servers with P2ZCIMs?
It's simply a matter of connecting additional P2ZCIMs to the additional server's keyboard, video and mouse port and connecting it into the cable daisy chain.


What interfaces does the P2ZCIMs support?
P2ZCIMs provide access to multiple platforms including Sun, USB and PS2.


Are P2ZCIMs "plug and play"?
PS2 and SUN keyboards and mice are not "plug and play". If you are adding a P2ZCIM-PS2 and P2ZCIM-SUN, it is necessary to first have the computer powered off. This is due to the way computer's support PS2 devices. USB keyboards and mice are "plug and play" and do not require the computer to be powered off.


Is there any software requirement for PCs connected to a Paragon II switch?
No. The Paragon II KVM switch is 100% software independent. It does not require any software to be loaded or configured.

RELATED PRODUCTS

TAKE THE NEXT STEP

What's New?

LEARN MORE

Customer Success Story
Royal Caribbean
When Royal Caribbean used Raritan’s Paragon KVM switches to manage two onboard computer rooms, it reduced staff costs, centralized server control and saved precious shipboard space. Read more...
See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090