Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Products > Analog KVM Switches > Paragon II > Paragon II System Controller

E-MAIL

PRINT

Paragon II System Controller

Paragon II System Controller

Paragon® II System Controller (P2-SC) allows multiple Paragon II systems to be controlled from Raritan's CommandCenter® Secure Gateway centralized management appliance. CommandCenter enables a consolidated view and BIOS-level control of all servers and other IT devices from anywhere, using just a Web Browser.

Simplifies Access:

  • Supports single sign-on and centralized Authentication and Authorization of remote Paragon II users.
  • Eliminates the need to maintain a list of Paragon II IP addresses.

Enhances Security:

  • Centrally authenticates and authorizes remote users to Paragon systems.

Increases Efficiency:

  • Logs and presents system activity and user changes.
  • Allows administrators to centrally upgrade Paragon II firmware.

Easily Manage User Profiles:

  • Provides a central view of all target and multi-base units.

Increases Scalability:

  • Supports up to 8 Paragon II base units per subnet.
  • Supports tiering from Paragon II base units (up to 3 tiers).
  • Supports P2ZCIMs (up to 42 servers).

Compatibility

  • Supports tiering configurations.
  • Supports Raritan power strips.
  • Supports Paragon ZCIMs.
  • Compatible with USTIP.
  • Compatible with Paragon II, IP Reach and Paragon User Station configurations.

 

Main Units
P2-SC Enables integration of Paragon II and CommandCenter Secure Gateway $5,995.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Accessories
P2-EUST/C Paragon II Enhanced User Station with integrated Smart Card/Common Access Card reader -- Analog access point providing enhanced video performance; for USB consoles. $1,185.00
P2CIM-AUSB-B Paragon II USB CIM for use with IBM BladeCenter; supports automatic skew compensation $195.00
P2CIM-PWR Dominion KX and Paragon II CIM for remote power control. Not for Dominion KX II $99.00
P2CIM-AUSB-C Paragon II USB CIM; enables Smart Card/Common Access Card authentication when used with the P2-EUST/C user station. $170.00
AVGACS Required for DCIM-SUN for Sun computers with 13W3 video $75.00
P2-EUST Paragon II Enhanced User Station - Analog access point that provides enhanced video for PS/2, USB and Sun consoles. $995.00
P2-HUBPAC Connect eight Paragon II CIMs. Expand to 64 users, 1U with rack mount bracket compatible with P2CIM-AUSB, P2CIM-APS2 and P2CIM-ASUN. $1,800.00
P2-MEMCARD Paragon II NVRAM card for 10,000 ports $750.00
P2-SC Enables integration of Paragon II and CommandCenter Secure Gateway $5,995.00
P2-USTIP1 Paragon II IP-enabled user station, 1 user $2,495.00
P2-USTIP2 Paragon II IP-enabled user station, 2 user $3,995.00
P2CIM-APS2 Paragon II CIM for PS/2 that supports automatic skew compensation $175.00
P2CIM-APS2-32PAC Bulk pack of 32 P2CIM-APS2 that supports automatic skew compensation $4,960.00
P2CIM-APS2-64PAC Bulk pack of 64 P2CIM-APS2 that supports automatic skew compensation $9,280.00
P2CIM-APS2-B Paragon II PS/2 CIM for use with IBM BladeCenter; support automatic skew compensation $225.00
P2CIM-ASUN Paragon II CIM for SUN with 8-pin keyboard/mouse and VGA HD15 video that supports automatic skew compensation (May require AVGACS) $175.00
P2CIM-AUSB Paragon II CIM for USB ports supports PC, MAC, and SUN USB configurations and automatic skew compensation $150.00
P2CIM-AUSB-32PAC Bulk pack, 32 P2CIM-AUSB $4,250.00
P2CIM-AUSB-64PAC Bulk pack, 64 P2CIM-AUSB $8,160.00
P2CIM-AUSB-C-32PAC Bulk pack of 32 P2CIM-AUSB-C $4,800.00
P2CIM-AUSB-C-64PAC Bulk pack of 64 P2CIM-AUSB-C $8,370.00
P2CIM-AUSBDUAL Dual port Paragon II USB CIM. Supports automatic skew compensation. $195.00
P2CIM-AUSBDUAL-32PAC 32 unit bulk pack of dual port Paragon II USB CIM. Supports automatic skew compensation. $5,600.00
P2CIM-AUSBDUAL-64PAC 64 unit bulk pack of dual port Paragon II USB CIM. Supports automatic skew compensation. $10,560.00
P2CIM-SER Paragon II, KX, KX II, MC CAT CIM for Serial (ASCII) Device. USB powered or use PWR-SER-4 $149.00
P2ZCIM-PS2 Paragon II ZCIM for PS2 $180.00
P2ZCIM-PS2-10PAC Bulk pack of 10 P2ZCIM-PS2 $1,600.00
P2ZCIM-PS2-20PAC Bulk pack of 20 P2ZCIM-PS2 $3,000.00
P2ZCIM-PS2-40PAC Bulk pack of 40 P2ZCIM-PS2 $5,600.00
P2ZCIM-SUN Paragon II ZCIM for SUN $180.00
P2ZCIM-SUN-10PAC Bulk pack of 10 P2ZCIM-SUN $1,600.00
P2ZCIM-USB Paragon II ZCIM for USB $180.00
P2ZCIM-USB-10PAC Bulk pack of 10 P2ZCIM-USB $1,600.00
P2ZCIM-USB-20PAC Bulk pack of 20 P2ZCIM-USB $3,000.00
P2ZCIM-USB-40PAC Bulk pack of 40 P2ZCIM-USB $5,600.00
PWR-SER-4 Power Supply to support up to four P2CIM-SER & P2CIM-SER-EU $75.00
RUMT-1U-LM304 19" 1U rack mount brackets for P2-UMT242, P2-UMT442 and P2-UMT832 $85.00
RUMT-2U-LM304 19" 2U rack mount brackets for P2-UMT1664 $95.00
WARP2-EUST/24A-1 1-Yr Extended Warranty for P2-EUST Gold $199.00
WARP2-EUST/24A-2 2-Yr Extended Warranty for P2-EUST Platinum $250.00
WARP2-EUST/C-24A-1 1-Yr Extended Warranty for P2-EUST/C Gold $237.00
WARP2-EUST/C-24A-2 2-Yr Extended Warranty for P2-EUST/C Platinum $296.00
WARP2-SC/24A-1 1-Yr Extended Warranty for P2-SC Gold $1,199.00
WARP2-SC/24A-2 2 yr. Extended Warranty for P2-SC Platinum $1,499.00
WARP2-UMT1664M/24A-1 1-Yr Extended Warranty for P2-UMT1664M Gold $2,299.00
WARP2-UMT1664M/24A-2 2-Yr Extended Warranty for P2-UMT1664M Platinum $2,873.00
WARP2-UMT1664S/24A-1 1-Yr Extended Warranty for P2-UMT1664S Gold $2,199.00
WARP2-UMT1664S/24A-2 2-Yr Extended Warranty for P2-UMT1664S Platinum $2,748.00
WARP2-UMT242/24A-1 1-Yr Extended Warranty for P2-UMT242 Gold $600.00
WARP2-UMT242/24A-2 2-Yr Extended Warranty for P2-UMT242 Platinum $750.00
WARP2-UMT442/24A-1 1-Yr Extended Warranty for P2-UMT442 Gold $900.00
WARP2-UMT442/24A-2 2-Yr Extended Warranty for P2-UMT442 Platinum $1,125.00
WARP2-UMT832M/24A-1 1-Yr Extended Warranty for P2-UMT832M Gold $1,200.00
WARP2-UMT832M/24A-2 2-Yr Extended Warranty for P2-UMT832M Platinum $1,500.00
WARP2-UMT832S/24A-1 1-Yr Extended Warranty for P2-UMT832S Gold $1,099.00
WARP2-UMT832S/24A-2 2-Yr Extended Warranty for P2-UMT832S Platinum $1,373.00
WARP2-USTIP1/24A-1 1-Yr Extended Warranty for P2-USTIP1 Gold $499.00
WARP2-USTIP1/24A-2 2-Yr Extended Warranty for P2-USTIP1 Platinum $624.00
WARP2-USTIP2/24A-1 1-Yr Extended Warranty for P2-USTIP2 Gold $799.00
WARP2-USTIP2/24A-2 2-Yr Extended Warranty for P2-USTIP2 Platinum $999.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Features
Benefits

Hardware Features

 

 
1U Form FactorOnly 1U in height, Paragon II System Controller is extremely rack-efficient.
New Raritan Design Language with LED IndicatorsP2-SC is based on Raritan's new Design Language featuring a sophisticated, new look featuring ergonomic design and new blue LED indicators for clear easy-to-see power, network and user activity.
Connectivity Features 
Local KVM User Port Users can use the local KVM user port for admin purposes.
Ethernet Port 10/100Mbps auto detect Ethernet interface for network connectivity.
Multiple LAN SupportEach P2-SC can support up to 8 Paragon Base UMTs in a given LAN. (For multiple LANs, one P2-SC is required for each LAN or subnet.
Software Features 
Web accessible Users can manage P2-SC via CommandCenter with a standard web browser; this eliminates the need to install proprietary client software.
Paragon II System Controller AdminAllows the access and control of Paragon II System and target servers.
Intuitive Graphical User Interface P2-SC software interface is ergonomically designed to be self-explanatory, allowing occasional users to interact easily with the system.
Single Sign-onAllows single login to Paragon Systems via CommandCenter.
Real-time Server Status and Availability Indication Users can easily determine via the System Controller Admin whether or not a given server is currently accessible / available.
Security Features 
128-bit SSL Encryption P2-SC incorporates an extremely high level of data security to ensure that customer server environments are protected from malicious hackers.
Remote Authentication/AuthorizationCentralized authentication and authorization of remote users through CommandCenter.
Management Features 
Remote Management Remote CommandCenter Administrators can perform all management and configuration changes at the convenience of their desktop.
Firmware UpgradeP2-SC firmware upgrades can be downloaded right from the Raritan website and upgrades can be performed via CommandCenter.
Syslog InformationP2-SC allows syslog information to be viewed locally or via CommandCenter.
Tiering ManagementP2-SC supports access to multiple Paragons in a tiering configuration up to three tier levels. The base UMT is considered a tier 1 device.
Manage Paragon SystemP2-SC allows the ability to manage up to 8 base Paragon UMTs per subnet.
Auto Discover P2-SC can auto discover and manage remote User Stations via IP Reach (M1/M2/TR36x).
CommandCenter Integration P2-SC operates in conjunction with CommandCenter to access multiple Paragon Systems.

P2-SC System Controller Unit

 

Dimensions:

17.32"(W) x 11.41" (D) x 1.75" (H)
440mm (W) x 290mm (D) x 44mm (H)

Weight: 9.03 lbs /4.1 kg
Power: 100V/240V, 50/60 Hz 2.0A


What is Paragon II System Controller (P2-SC)?
P2-SC is an intelligent device that allows multiple Paragon II Systems to be controlled and accessed by CommandCenter.


What does a Paragon II System represent?
A Paragon II system includes the following components: Paragon II UMTs (Base and Stacking Units), Paragon II USTs, IP-Reach (models M1, M2, and TR Series), target devices such as servers.


What are the functions of the System Controller?
The P2-SC functions as an aggregator of multiple Paragon Systems. In conjunction with CommandCenter, it enables single sign-on, centralized authentication, authorization and access to Paragon targets.


How many Paragon II Systems can the system controller manage?
P2-SC can support up to 8 Paragon II base units per subnet or LAN. In other words, you can have multiple subnets with up to 8 Paragon II base units per subnet.


As part of the Paragon II System, must you have Paragon II as the base unit?
Yes. The Paragon II UMT1664M and/or the UMT832M must be the base unit. You can then add Paragon II UMT1664S and/or UMT832S as stacked units. The Paragon II UMT1664M and UMT832M have network ports and communicate with the P2-SC.


Can I connect other Paragon IIs or Paragon from the base unit?
Yes. P2-SC supports up to 3 tiered levels, with tier 1 being the base unit.


How many targets can I connect per subnet if I only utilize Paragon II UMT 1664M/S?
The UMT1664M/S supports 128 targets. With the P2-SC supporting up to 8 base units per subnet, one can potentially connect up to 1024 targets.

RELATED PRODUCTS

TAKE THE NEXT STEP

What's New?

LEARN MORE

Customer Success Story
Tons of scrap metal roll into Gallatin Steel, exiting as coils of precision-manufactured steel. To keep its production floor rolling along, Gallatin chose Raritan solutions. Read why here...

See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090