Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Products > Analog KVM Switches > MasterConsole II

E-MAIL

PRINT

MasterConsole II

MasterConsole II

The MasterConsole II is ideal for mid-size and larger data centers that need a KVM switch that can access and control up to 256 servers with cascaded units by a single user. Up to six user names and profiles can be stored for ease of use.

OVERVIEW

 

The MasterConsole II is available in four models:

  • MCC4 for up to 4 servers
  • MCC8 for up to 8 servers
  • MCC16 for up to 16 servers
  • MCC16R rack mount model


MasterConsole II is part of the MasterConsole family of products that are highly scalable, have a proven record of performance, and can control multiple platforms and operating systems. With MasterConsole, you can accommodate today's needs, as well as tomorrow's. Add a user up to 1,000 feet away with an easy-to-manage Category 5 UTP cable and Raritan's Cat5 Reach technology or connect to Raritan's IP-Reach and access and control your servers from anywhere and at anytime that is convenient to you.

View the technical specifications for MasterConsole II

 

BENEFITS

 

Features and innovations that deliver what you demand.
  • Allows computer selection by name from pop-up, on-screen menus.
  • Offers the best mouse synchronization, virtually eliminating latency, that annoying wait for keystrokes or mouse movements of the target server to "catch up" with your operations at the remote PC.
  • Provides on-site, flash firmware upgrades.
  • Maintains configuration data and tracksreal-time user activity through a Windows program.
  • Offers variable rate AutoScan.
  • MasterConsole is also available in a 48-Volt DC model for telco environments.
  • Scales with your server room or data center.
  • Control from 4 to 16 servers, allowing you to manage up to 1,024 servers by cascading units.
  • Add a user up to 1,000 feet away with easy-to-manage Category 5 UTP cable and Raritan's Cat5 Reach technology.
  • Enable growth with Raritan's award-winning, Cat5-based Paragon KVM switch for enterpriseclass server management.
  • MasterConsole is engineered for dependability.
  • Has a dedicated, intelligent processor at each port so each connected server "sees" its own keyboard and mouse, preventing lockup.
  • Ensures nonstop server operation in case of power loss to the switch with Raritan's unique "keep-alive" design.
  • Supports high-resolution video up to 1600 x 1200.
  • Offers an advanced on-screen interface.
  • Ensures authorized access via password security.

 

FAQ

 


I just received a Raritan product and I need help installing it. Where can I go to get help?
Raritan's technical support group can provide you with assistance over the phone or via e-mail. It does not make any difference where you purchased your product; Raritan will provide technical support. Please have your packing slip handy to verify the parts you received. Also, a general knowledge is very helpful to you when calling, so take a few minutes to familiarize yourself with the installation manual.


I have a MasterConsole II MCC model. Is it the same as my MCX or MCS model?
The MCC model replaces both the MCX and the MCS models. It is 100% compatible and can be cascaded with another MCC model or MCX or MCS model.


The RMT or 2ND light on the front of my MasterConsole II is always on. Is that normal?
If the unit is used as a tier, it is normal to have the 2nd light lit. To use this unit as a stand alone unit, or a base unit, power on the MasterConsole II while holding in the channel 4 button on the front panel (Channel 3 on the MCC models) This will initialize the unit as a stand-alone device. The RMT light should only be on when using a remote access kit containing a remote RKVM module and the remote user is active.


On the back of my MasterConsole II there is a port labeled, "Admin". What is it used for?
The Admin. port is used for flash upgrades of firmware using MCUpdate. On the MX4 and SMX, the Admin. port is also used for OverView, a software application running on a PC that tracks MX4 activity and optionally maintains the configuration data.

ORDERING INFO

Skip Navigation Links.
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Switches</div>
Switches
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Accessories</div>
Accessories
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Warranties</div>
Warranties

LEARN MORE

Customer Success Story
Tons of scrap metal roll into Gallatin Steel, exiting as coils of precision-manufactured steel. To keep its production floor rolling along, Gallatin chose Raritan solutions. Read why here...

See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090