Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Products > Analog KVM Switches > MasterConsole CAT

E-MAIL

PRINT

MasterConsole CAT

MasterConsole CAT-18

Raritan's MasterConsole® CAT analog Cat5 KVM switch consolidates access and control of multiple servers to a single workstation. Ideal for reducing clutter and expenses, it features KVM ports for 8 or 16 servers and can be cascaded to support up to 256 connections.

MasterConsole CAT is available as a single-user switch (MCCAT 18/116) and a dual-user switch (MCCAT 28/216). With the MCCAT 28 and 216, the second user work station can be located up to 100ft (30m) away from the main unit, so the second work station can be placed outside of the server room for "lights-out" access.

The MasterConsole CAT 2-user models feature the industry's first and only fixed length Cat5 MCUTP cable with integrated computer interface module (CIM) to connect to servers within 20 feet. Enjoy easy and fast installation and reduced cabling costs.

MasterConsole CAT works with Windows®, Linux®, UNIX® and Novell® servers. Dual-user switch models also support Macintosh® and SUN™ servers.

To find the switch that best fits your needs, see the table below.

  8 ports 16 ports

Users

Main Switch

Bundle

Main Switch

Bundle

1 MCCAT18

MCCAT18-PAC:
Switch with 8 USB CIMS

MCCAT116 MCCAT116-PAC:
Switch with 8 USB CIMS
2

 MCCAT28

MCCAT28-UST:
Switch with User Station

MCCAT216

MCCAT216-UST:
Switch with User Station

MCCAT28-PAC:
Switch with 8 MCUTP06-USB cables
MCCAT216-PAC:
Switch with 8 MCUTP06-USB cables

TAKE THE NEXT STEP

LEARN MORE

Customer Success Story
Tons of scrap metal roll into Gallatin Steel, exiting as coils of precision-manufactured steel. To keep its production floor rolling along, Gallatin chose Raritan solutions. Read why here...

See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090