Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |

E-MAIL

PRINT

KVM Drawer

KVM Drawer

The Raritan KVM Drawer solution is an integrated, 1U device that manages servers in data centers, server rooms and other space critical environments - directly from the racks in which they are installed.

Integration with other Raritan solutions is seamless, offering powerful access to servers and other network devices in the data center.

T1700

KVM Drawer with a 17-inch LCD panel display, keyboard and touchpad pointing device in a 1U rack mount form factor.

 

Main Units
T1700 Industrial KVM Drawer, 17" LCD Panel, keyboard, touchpad, 1U rack mount form factor $1,499.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Accessories
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Features and innovations that deliver what you demand.

 

  • Industrial design for space critical environments
  • High quality Grade A++ 17" LCD, TFT display without dead pixel
  • Resolution support up to 1280 x 1024
  • Heavy duty keyboard and touchpad pointing device
  • Space saving 1U design takes up to 85% less space than a standard keyboard, monitor and mouse
  • Low power consumption model draws less power than CRT monitors, leaving more power for servers and storage
  • Ergonomic format includes 3-button touchpad located below the space bar for centrally-located input
  • Supports PS/2 & USB interfaces
  • King slide railways with fixed position feature to prevent drawer movement
  • Micro switch for screen auto power off
  • LCD OSD membrane button
  • Multi-language support including English, French, German, Italian, Japanese, Korean, Russian, Spanish, Traditional Chinese and Turkish
  • Modular design basis - LCD, keyboard and mouse
  • Compatible with any KVM switch
  • Built-in auto-switching AC power supply eliminates the need for external power bricks
  • Manage the setup, administration and maintenance of rack mount servers in data centers, server rooms and other space-critical industrial environments

Mounting: 1U rack mount, 19-inch (482.6mm)
Display Type: Grade A++ LCD, TFT panel display
Display Size: 17-inch (431.8mm) diagonal

Weight:35lb(16kg) 
Dimensions (W x H x D):

17.34" x 1.75" x 25.6"
442mm x 44.5mm x 650mm

Contrast Ratio: 700:1 (typical)

Viewing Angle:

Horizontal: 75/75 degrees from center
Vertical: 75/60 degrees from center

Display
Colors: 16.2 million
Maximum Resolution: SXGA (1280 x 1024)
Brightness: 300 nit

Keyboard: notebook style with touchpad

Mouse: Integrated touchpad with three-button control

Color: Black

Screen Controls: Menu, auto adjustment, brightness, contrast, phase, H/V position, pitch, zoom, color, language and OSD position

Power: 110~240VAC, 50~60Hz, auto-switching

Agency approvals: FCC Conformity with Part 15, Subpart B, UL Listed, CE Conformity

What's New?

Dominion PX − the industry's most secure and intelligent power distribution unit (PDU) that helps you:

Improve uptime and productivity
Improve capacity planning
Enable energy efficiency and green initiatives

LEARN MORE

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090