Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
| United States |
Home > Products > KVM-over-IP > IP-Reach > IP-Reach M-Series

E-MAIL

PRINT

IP-Reach M-Series

IP-Reach M-Series

The IP-Reach M-Series is an industrial strength, small form factor (1U0, fully-featured solution that''s available at an SMB price point.

With IP-Reach, multiple remote users get secure BIOS-level access to enable them to manage mission-critical servers. IP-Reach is an ideal complement to any KVM switch and it uses a unique video compression algorithm that minimizes network band-width consumption. IP-Reach offers a high-quality video that uses Raritan's powerful frame-grabber technology.

With IP-Reach, authorized users gain direct access to and total control of servers and other IT devices for maintenance, administration, running GUI applications, troubleshooting and even rebooting.

The M-Series is available in two models:

  • IPR-M2 (2 KVM ports)
  • IPR-M1 (1 KVM port)

 

Main Units
IPR-M1-P2SC IP-Reach M1 only for Paragon II System Controller - 1 port Model, 1U* $2,795.00
IPR-M2-P2SC IP-Reach M2 only for Paragon II System Controller - 2 port Model, 1U* $3,795.00
IPR-M1 IP-Reach M1 - 1-port model, 1U* $2,795.00
IPR-M2 IP-Reach M2 - 2-port model, 1U* $3,795.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Accessories
WARIPR-M1/24A-1 1-Yr Extended Warranty for IPR-M1 Gold $559.00
WARIPR-M1/24A-2 2-Yr Extended Warranty for IPR-M1 Platinum $698.00
WARIPR-M2/24A-1 1-Yr Extended Warranty for IPR-M2 Gold $759.00
WARIPR-M2/24A-2 2-Yr Extended Warranty for IPR-M2 Platinum $948.00
These are U.S. MSRPs only; prices are set by the reseller and prices vary in other countries.

 

Features and innovations that deliver what you demand.
  • Up to 2 IP access ports for KVM switches or servers, and up to 2 direct analog access ports.
  • Web-based KVM access via Internet, LAN/WAN, or dial-up modem.
  • Web-based serial console access.
  • Web-based administration of IP-Reach settings.
  • DHCP or fixed IP addressing.
  • Network-independent access via integrated modem (TR-Series) or dedicated modem port
  • SNMP enabled.
  • Keyboard macro mapping.
  • No impact on performance of target servers.
  • Firmware upgradeable over network.
  • SSL 128-bit RSA public key, 128-bit private key encryption.
  • Raritan user authentication with optional RADIUS support.
  • Uses only one open network port to preserve strict firewall settings.
  • Customizable user profiles for multi-level security.
  • Private security key and IP filtering.
  • User event logging.
  • Option to deactivate modem and/orbrowser access.
  • Automatic logout of idle users.

IP-REACH M2 (p/n IPR-M2)


Weight: 8.6 lbs
Dimensions: 17.2"W x 10.4"D x 1.75"H
Power: 110/220V auto-switching; 50/60Hz
KVM Ports: 1 Admin Console; 2 KVM Inputs; 2 KVM Outputs (Local Access)
Ports: 10/100MB Ethernet; Dedicated Modem Port; Serial Port

IP-REACH M1 (p/n IPR-M1)


Weight: 8.4 lbs
Dimensions: 17.2"W x 10.4"D x 1.75"H
Power: 110/220V auto-switching; 50/60Hz
KVM Ports: 1 Admin Console; 1 KVM Input; 1 KVM Output (Local Access)
Ports: 10/100MB Ethernet; Dedicated Modem Port; Serial Port


I just received a Raritan product and I need help installing it. Where can I go to get help?
Raritan's technical support group can provide you with assistance over the phone or via e-mail. It does not make any difference where you purchased your product; Raritan will provide technical support. Please have your packing slip handy to verify the parts you received. Also, a general knowledge is very helpful to you when calling, so take a few minutes to familiarize yourself with the installation manual.

RELATED PRODUCTS

TAKE THE NEXT STEP

LEARN MORE

Customer Success Story
 

When ServiceMaster's HQ data center in Memphis was tasked with supporting all of the company's business units, IT had to maximize efficiency and use of space without compromising security. Read more...

See more:

HOW TO BUY

To learn more about our solutions, or to buy now, please choose from the following:

Call: (800) 724-8090