Cat5 KVM, KVM-over-IP, Remote Network Management, Power Management (PDU), Server Management and Network Monitoring Solutions
    
| United States |
Home > Products > KVM-over-IP > Dominion KSX II
Email
E-MAIL

PRINT

Dominion KSX II

Dominion KSX II

The Raritan Dominion® KSX II is a combined KVM-over-IP and Serial Console Server solution that lets you access, maintain and control all the devices in your remote offices. Each KVM/serial switch model offers integrated power control, Virtual Media and data encryption.

Dominion KSX II is an integrated, hardware-based solution that offers you secure, remote KVM (Keyboard, Video and Mouse) access, serial device management and power control across your remote branch locations. With Dominion KSX II, you’ll enjoy secured, Out-Of-Band server/device access in a single 1U form factor.

OVERVIEW

Unlike remote control software solutions, the Dominion KSX II KVM/serial switch provides:

  • One consolidated view of all IT equipment deployed at branch office locations.
  • A single, platform-independent, solution offering centralized, integrated and secure control.
  • BIOS-level control of KVM equipment and console-level control of serial devices.
  • Virtual Media, giving users the ability to transfer files for patches and upgrades from any location, speeding up the upgrade process and reducing travel costs.
  • Absolute Mouse Synchronization™, which reduces installation time and sets a new standard for mouse synchronization.
  • Network-independent access via a built-in modem for emergency access even when the network is unavailable.
  • Advanced security features like 256-bit AES encryption, configurable strong password support, and port-level permissions.

Dominion KSX II offers direct access to troubleshoot and reboot all of your remote equipment including application servers, network appliances, switches, routers, firewalls, load balancers, and more.

Dominion KSX II is available in two models:

  • KSX2-144 (4 serial ports; 4 KVM ports)
  • KSX2-188 (8 serial ports; 8 KVM ports)

View the technical specifications for Dominion KSX II

 

BENEFITS

Feature

Benefits

Flexibility

KVM and serial control on a single unit

Save precious rack space in your remote locations by combining digital KVM and serial access and control in one appliance.

Virtual Media

Mount remote drives/media on the target server to support software installation, bug fixes, and upgrades. The Dominion KSX II supports a wide variety of media options, including CD/DVD drives, local drives, USB drives, and ISO image files.

Availability

Dual Gigabit Ethernet Ports with Failover

Provides high availability with dual gigabit Ethernet ports for redundancy. Should one Ethernet switch or interface card fail, Dominion KSX II will automatically failover to the other port and continue operating

Built in modem with dial-back

The Dominion KSX II has a built-in modem for out-of-band access in case the primary network is unavailable. As an added security benefit, dial-back authentication is supported.

Security

256-bit AES Encryption

The Dominion KSX II uses the Advanced Encryption Standard (AES) encryption for added security. AES is a U.S. government approved cryptographic algorithm that is recommended by the National Institute of Standards and Technology (NIST) in the FIPS Standard 197.

Configurable Strong Password Checking

The Dominion KSX II has administrator-configurable, strong password checking to ensure that user created passwords meet corporate standards and are resistant to brute force hacking. The administrator can also enforce password aging and lockout after failed attempts.

Group and port-level permissions

Administrators can ensure that only the right people access remote IT equipment by setting permissions down to the port level. Administrators can also grant or deny virtual media and power cycling privileges.

RADIUS and LDAP and Active Directory® Authentication

Dominion KX II integrates with industry-standard directory servers, such as Microsoft's Active Directory, using either the LDAP or RADIUS protocols. This allows Dominion KSX II to use pre-existing username/password databases for security.

Ease of Use

Absolute Mouse Synchronization™

The Absolute Mouse Synchronization feature is the ultimate mouse synchronization solution. For servers with a compatible USB mouse port, there is no need to adjust the mouse settings on the target server. This reduces installation time and enhances the Dominion KSX II's plug-and-play nature. In addition, the remote and target server mouse pointers never go out of synchronization. This feature is enabled by the new D2CIM-VUSB Virtual Media CIM.

Next Generation Common User Interface

The Dominion KSX II has a next generation, browser-based user interface for enhanced usability and productivity. This interface is common across the local port, remote access, management software as well as other Raritan products. This reduces training time and increases productivity.

Plug and Play Appliance Offers Quick and Easy Setup

Dominion KSX II is a completely self-contained system (i.e. an appliance). All KSX II features, including authentication and Web access, are built into the unit and do not require the use of an additional server.

Manageability

Remote Power Control

The Dominion KSX II has two dedicated power control ports for Raritan PDUs like the Dominion PX. The enables administrators to remotely power cycle IT devices from the KSX II management interface.

SNMP Management and Syslog

The Dominion KSX II SNMP agent distributes SNMP traps for important system events to SNMP management systems. SNMP traps are fully configurable by the administrator. Syslog also supported.

Centralized management with Raritan CommandCenter® Secure Gateway

Like the rest of the Dominion Series, Dominion KSX II features CommandCenter Secure Gateway integration, allowing enterprise users to consolidate all Dominion devices into a single logical system, accessible from a single IP address, and under a single management interface.

FAQ

General Questions



What is Dominion KSX II?
The Dominion KSX II is an integrated remote management appliance that provides secure out-of-band access to IT assets that have both KVM and serial interfaces.


How do the new features of the Dominion KSX II compare to the KSX I?
Dominion KSX II has many new and exciting features, including virtual media, dual gigabit Ethernet, common Web-based user interfaces, next generation local port, and advanced security capabilities.


What types of Virtual Media does the Dominion KSX II support?
Dominion KSX II supports the following types of media: internal and USB-connected CD/DVD drives, USB mass storage devices, PC hard drives and remote drive images.


Is Virtual Media secure?
Yes. Virtual Media sessions are secured using 256 bit AES or RC4 encryption.


Does the Dominion KSX II provide an integrated interface that gives a view of all connected devices?
Yes. Dominion KSX provides a single, consolidated view of all KVM and serial devices via one sign-on. A single IP address gives access to all connected serial devices. For CLI connectivity, any Java-enabled Web browser provides VT100/ANSI terminal emulation.


Is the Dominion KSX II SUN "break-safe"?
Yes. The Dominion KSX units are SUN "break-safe" for use with SUN Solaris.

 TOP

ORDERING INFO

Skip Navigation Links.
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Switches</div>
Switches
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Accessories</div>
Accessories
Expand <div runat='server' id ='divSectionNode' class ='SectionNode' visible ='true'>Warranties</div>
Warranties

Poll

When thinking about how you run/operate your data center today, what area do you want to improve first?

Get an accurate view of what data center assets you have and where they are located
Implement a data center change management process
Improve data center capacity planning and utilization
Make my data center green and more efficient

TAKE THE NEXT STEP

LEARN MORE

Customer Success Story

Learn how Raritan delivered – with an always-available IT branch office solution – when premier investment firm Morgan Keegan needed 24/7 access to data and information. Read more...

See more:

HOW TO BUY