| United States |
Email
E-MAIL

PRINT

Power IQ Tech Specs

Virtual Appliance
Note: assumes 2Ghz per Core and 30 minute polling interval
VMware Virtual Appliance ESX or ESXi
CPU Single-Quad CPU
RAM 2-4GB
Disk 80-160GB
Media DVD
Host OS Any

 

Hardware Appliance
Form Factor 2U
Dimensions 27.05" (W) x 18.70" (D) x 3.46" (H);
687mm (W) x 475mm (D) x 88mm (H)
Weight 44.1 lbs; 20kg
Power Dual Supply (2 x 500 watt)
Operating Temp 10-40 C; 50-104 F
MTBF 53,564 hours
KVM Admin Port DB15 + PS2 or USB Keyboard/Mouse
Serial Admin Port DB10
Console Port 3 x USB 2.0 ports
Processor Intel Xeon Quad Core X3360
Memory 2 x 2 GB
Network Interfaces (2) 10/100/1000 Eth. (RJ45)
Hard Disk & Controller (2) 160 GB SATA @ 10000 rpm, RAID 1
CD/ROM Drive DVD-ROM

TAKE THE NEXT STEP

What's New?

Take a video tour of our energy management solution.

Innovation

Want real-time power usage monitoring and control? We've got an app for that. Download now.

DatacenterDynamics Focus
Learn how new metering technology is changing the face of the data center business

Taking the power back

by Paul French

LEARN MORE