| United States |
Email
E-MAIL

PRINT

MasterConsole IP Tech Specs

MasterConsole IP

Models

Description

Weight

Dimensions - (WxDxH)

MCIP18

MasterConsole IP18
(8-Port) KVM-over-IP

7 lbs; 3.18 kg

17.28"x 11"x 1.71";
439 x 279 x 43mm

MCIP116

MasterConsole IP116
(16-Port) KVM-over-IP

7.5 lbs;
3.40 kg

17.28"x 11"x 1.71";
439 x 279 x 43mm

MCIP18-PAC

MasterConsole IP18
(8-Port) KVM-over-IP.
Bundled with (8 qty) CMCIP20
2M KVM Cables

15 lbs;
6.80 kg

 

MCIP116-PAC

MasterConsole IP116
(16-Port) KVM-over-IP.
Bundled with (16 qty) CMCIP20 2M
KVM Cables

23 lbs;
10.43 kg

 

CMCIP20

2M (6') MCIP KVM Cable

0.5 lbs;
0.22 kg

6'x 0.25"x 0.25";
1,829 x 6.35 x 6.35mm

CMCIP40

4M (12') MCIP KVM Cable

0.75 lbs;
0.34 kg

12'x 0.25"x 0.25";
3,658 x 6.35 x 6.35mm

CMCIP90

9M (30') MCIP KVM Cable

1.5 lbs;
0.64 kg

30'x 0.25"x 0.25";
9,144 x 6.35 x 6.35mm

TAKE THE NEXT STEP

What's New?



             dcTrack®

LEARN MORE