Power IQ® Monitored Devices Support

Monitored Devices Supported by Power IQ®

 

The following devices are supported natively within Power IQ. For more information on how to add additional devices click here.

Manufacturer Product Type Description Model Supported Product Firmware Notes
APC Rack PDU  Switched Rack PDU Series  79XX  v3.5.8 & v3.7.0   
APC Rack PDU Switched and Metered 8XXX v3.5.8 & v3.7.0  
APC Rack PDU  Metered Rack PDU Series  78XX  v3.5.8 & v3.7.0  
APC UPS Uninterruptible power supply  Symmetra PX 10 to 500 kVA/kW UPS Systems  520.2000.D  
Aphel PDU Single phase meter DBQ10285/3    
Avocent Rack PDU Rack PDU Series PM1000, PM2000, PM3000 1.3.0   
Baytech Rack PDU RPC Series  RPC Series with Ethernet Access; standalone or with a DC controller  F 1.09   
Chatsworth PDU 36 outlet, 3 phase, 60 amp TS1012776    
Chatsworth PDU 36 outlet, 3 phase, 60 amp           TS1009368    
Control Solutions, Inc. Gateway Protocol Inverter Babel Buster SPX    
CyberSwitching Rack PDU  Smart Dualcom series 

DC1620V, DC1630ViC B, DC1640V, DC440i, DC440L, DC460L, DC820, DC830i, DC840 

   
Cyclades Rack PDU    Cyclades PM PDU series products are connected to Cyclades ACS Console Server (via SNMP)     
Eaton Rack PDU  ePDU Eaton standard Density & High Density PWXXX series models     
FieldServer Gateway Protocol Inverter FS-B3510    
Geist Rack PDU  Ethernet Metered PDUs GM Series  EM40/GM1 5-120, EM40/GM1 5-80  1.46   
Geist     EM 8/GM6, EM 8/GM 3, EM 40/GM 22, EM 8/G M2, EM 8/GM 1     
HP Rack PDU  AF Series  AF 5XXX, 9XXX, 370962-D7 1    
Knurr Rack PDU  DI-STRIP®       
Liebert Rack PDU    MPX & MPH Series     
Liebert UPS  Uninterruptible power supply  NPower 30 - 130 kVA UPS Systems  V 1 .27   
Liebert FDC Power Distribution Cabinet  Each FDC can have up to 4 panels. Each panel in turn supports up to 42 circuits       
MRV Console Server  LX Series  LX4000T    8, 16, 32 or 48 port console servers 
NTI PDU Sensor Aggregator Enviromux    
MRV Rack PDU  LX Series  LX-5250, LX-5210, LX-4800  5.3.2   
Raritan Rack PDU Ethernet Metered PDUs PM Series  EM40/PM1 5-120, EM40/PM1 5-80, EM 8/PM 6, EM 8/PM 3, EM 40/PM 22, EM 8/PM 2, EM 8/PM 1  1.46  
Raritan Rack PDU  PX Series  All models  All firmware versions   
RT Systems PDU Sensor Aggregator TM2, TM3    
Rittal Rack PDU  Metered Power System Module & CMC-TC Processing Unit II       
Server Tech  Rack PDU  POPS series, Switched series, Smart series CDUs All models in each CDU series  6.0   
Sinetica Rack PDU  Hawk-I Controller Unit & PDUs       
Tripp-Lite Rack PDU    PDU MXXX Series Switched, Monitored PDU product line. PDUs with single and double inlets     
Universal Electric PDU Overhead Power Distribution All Models (B40-B400)