Government Data Center Solutions

High Performance Remote Management

High-performance KVM and remote management solutions are an invaluable part of any government agency’s arsenal.  Beyond IT departments, these solutions are used in data centers, labs, control rooms, server rooms, situation rooms, and even out in the field.  

These reliable and secure technologies extend the reach, reliability, and speed of communications involving video, maps, radar, and sonar. Plus, they help to ensure that the infrastructure your department (and the nation) rely on is always operating at the highest level. 


KX III: High Performance KVM-over-IP

The KX III series of IP KVM switches feature a powerful next generation video processing engine. Unlike traditional KVMs, it seamlessly handles administrative tasks as well as dynamic video applications with ease and speed.

Key performance features include:

  • 1920x1200 HD analog and digital video
  • Up to 30 FPS HD video with audio
  • DVI digital local port for fast GUI performance
  • High quality video with low bandwidth utilization
  • Full-screen video display and flexible video scaling
  • Dual monitor support
  • Dual video cards with extended desktop
  • Supports 1920x1080, 1920x1200 and 1600x1200 remote video resolutions
  • High (24-bit) color palette support

 

The complementary IP User Station is capable of streaming two 1080p video sessions at 30 FPS. It supports eight or more simultaneous IP sessions, and a productive GUI across one or two monitors.  It can sit on a desk, be mounted in a standard 19” rack, or VESA-mounted on the back of a monitor.  Best of all, there's little to no maintenance when compared to a PC. 


SX II: The Latest in Serial Console Servers

The SX II series of Serial Console Servers builds on over ten years and 500 million hours of operation of the original SX. It’s far more powerful and productive than any other product of this class for managing servers, switches, security appliances, rack PDUs, virtual hosts, and wireless / telecom equipment.

Key performance features include:

  • Powerful hardware at 1GHz CPU, 512 MB RAM, 8 GB Flash memory. 
  • Serial processing at 10 connections per port and up to 200 simultaneous sessions.
  • Auto-sensing DTE/DCE ports: no more rollover cables.
  • Scales to thousands of devices with Raritan's CommandCenter.

 

Besides the high performance serial processing from a more powerful hardware platform, there’s a NEW Java-free web browser option for remote access and management.


PX Series: Intelligent PDUs for Remote Power Management

Remote power management is essential for many IT and communication applications. Watch this video to learn how the PX series of intelligent PDUs can help you to meet those challenges head-on. 

Key performance features include:

 

There's also an entire line of power distribution products like rack transfer switches that improve reliability in single power supply devices. Plus, environmental monitoring solutions that improve the overall reliability of your infrastructure.

Limited Time* Trade-In Offer

Trade-in old KVM Switches or Serial Console Servers from Raritan or any manufacturer. Save BIG on next generation solutions.

Request a Quote

*Offer expires on 12/31/2016


Request an Eval Unit

Speak to us to see if you qualify for an onsite evaluation unit. If you qualify, there's no cost and no commitment necessary.

Eval Unit Request


Who Uses Our TAA Compliant Government Solutions?
  • Air Force Office of Special Investigations (AFOSI)
  • Army Test & Evaluation Command (ATEC)
  • Bureau of Land Management (BLM)
  • Defense Information Systems Agency (DISA)
  • Department of Energy (DOE)
  • Department of State (DOS)
  • Lockheed Martin
  • National Aeronautics and Space Administration (NASA)
  • National Institutes of Health (NIH)
  • National Security Agency (NSA)
  • National Oceanic and Atmospheric Administration (NOAA)
  • U.S. Department of Homeland Security (DHS)
  • Department of Veterans Affairs (VA)
  • United States Joint Forces Command (USJFCOM)
  • United States Secret Service (USSS)
  • US House of Representatives
  • Raytheon
  • And more…

Government Contracts

Our solutions are available on a number of State and Federal Government Wide Acquisition Contracts (GWACs).

How to Buy


White Paper: High Performance KVM

 
 

Ready to Learn More?

Trade-In

Get a no-strings-attached quote.

Contact Sales

Evaluation Units

Qualify for an onsite eval unit.

Learn More

Have a Question?

Our remote access pros can help.

Contact Us