Government Data Center and Lab Solutions

Secure Server and IT Infrastructure Management

Do you work in IT for a government agency or the military? Or do you work for a defense contractor, designing government and military systems? Then you'll want to hear about our secure IP-based remote access and control solutions. Our solutions allow you to access and manage servers and infrastructure from anywhere at any time. We offer ongoing support for vulnerabilities and the latest government security standards. All coming with the most advanced and cutting-edge performance features.

Learn how you can increase productivity and collaboration from secure access in labs and control rooms. Increase your mean time to repair (MTTR). Avoid trips to the lab, server room, or data center and do it all without sacrificing security.


KVM-over-IP Switches with User Station

Dominion KX III is a series of IP KVM switches that connects to 8 to 64 multi-platform servers. As the replacement system for the Paragon II, which is going end-of-sales, this high performance switch accommodates 1 to 8 remote users and a local one. It supports digital and analog video, including VGA, HDMI, DVI, DisplayPort. Plus, it can stream 1080p video at 30 frames-per-second in 24-bit color. The performance capabilities don’t end there; the Dominion KXlll also provides users with a Java-free interface, reducing security issues and browser incompatibilities.

Key security features include:

  • Smart Card / Common Access Card (CAC)
  • Two-Factor authentication using RSA SecurID
  • LDAP, RADIUS or Active Directory authentication
  • Certified FIPS 140-2 cryptographic module
  • 256-bit AES or 128-bit RC4 encryption
  • Dual-stack networking: IPv4 and IPv6
  • Strong password protection
  • Customizable security banners
  • User-configurable TCP ports
  • Configurable user and group permissions
  • SNMP v2 and v3
  • Java-Free operation
 

The Dominion KX III IP User Station is a dedicated appliance for high performance access to servers connected to KX III switches in control rooms, situation rooms and labs. It too offers support for IPv6, FIPS 140-2, Smart Card/CAC, and LDAP/AD authentication.

Using analog KVM switches? See why you should consider upgrading to IP KVM.


Serial Console Servers

Dominion SX II is a series of Serial Console Servers that provide serial access to 4 to 48 serial devices including: network switches and routers, servers, security appliances, rack PDUs, virtual hosts, and wireless/telecom equipment.

Key security features include:

  • LDAP, RADIUS or Active Directory authentication
  • Certified FIPS 140-2 cryptographic module
  • 256-bit AES or 128-bit RC4 encryption
  • Dual-stack networking: IPv4 and IPv6
  • Java-Free operation
 

It also has dual power supplies and LAN to increase reliability, and the option to add a modem for emergency access during network downtime.


Centralized Server Management

CommandCenter Secure Gateway (CC-SG) is a series of all-in-one hardware or virtual appliances that consolidate access to PCs, physical servers, virtual servers, KVM switches, and serial console servers. There’s also support for remote access and power control through service processors and IP tools including: HP® iLO, Dell® DRAC, IBM® RSA II and IMM, IPMI, RDP, VNC, SSH, and Telnet, as well as web browser applications. With CommandCenter, you can manage your Dominion devices as well as enjoy access to hundreds or thousands of IT devices from a single system.

Key security features include:

  • LDAP, RADIUS, Active Directory, and TACACS+ authentication
  • Two factor authentication with SecurID® on RADIUS servers
  • Secure 256-bit AES encryption for end-to-end node access
  • IP-based access control lists (ACL)
  • Proxy mode for secure access to devices through firewalls/VPNs
  • Strong user password authentication
  • SAS 70 compliance for configurable failed login attempts and lockout

Power and Environmental Monitoring

Did you know that Raritan also offers intelligent rack power distribution units, power monitoring software, and environmental monitoring?

To learn how we’re transforming the way data centers manage their power chains, visit Why Raritan Power?

Limited Time* Trade-In Offer

Trade-in old KVM Switches or Serial Console Servers from Raritan or any manufacturer. Save BIG on next generation solutions.

Request a Quote

*Offer expires on 12/31/2017


Request an Eval Unit

Speak to us to see if you qualify for an onsite evaluation unit. If you qualify, there's no cost and no commitment necessary.

Eval Unit Request


Who Uses Our TAA Compliant Government Solutions?
  • Air Force Office of Special Investigations (AFOSI)
  • Army Test & Evaluation Command (ATEC)
  • Bureau of Land Management (BLM)
  • Defense Information Systems Agency (DISA)
  • Department of Energy (DOE)
  • Department of State (DOS)
  • Lockheed Martin
  • National Aeronautics and Space Administration (NASA)
  • National Institutes of Health (NIH)
  • National Security Agency (NSA)
  • National Oceanic and Atmospheric Administration (NOAA)
  • U.S. Department of Homeland Security (DHS)
  • Department of Veterans Affairs (VA)
  • United States Joint Forces Command (USJFCOM)
  • United States Secret Service (USSS)
  • US House of Representatives
  • Raytheon
  • And more…

Government Contracts

Our solutions are available on a number of State and Federal Government Wide Acquisition Contracts (GWACs).

Learn More


Need the Basics on KVM?

 

 

 

Ready to Learn More?

Trade-In

Get a no-strings-attached quote.

Contact Sales

Evaluation Units

Qualify for an onsite eval unit.

Learn More

Have a Question?

Our remote access pros can help.

Contact Us