"60Hz"
640 x 480
720 x 480
720 x 576
800 x 600
1024 x 768
1152 x 864
1280 x 800
1280 x 960
1280 x 1024
1360 x 768
1600 x 900
1600 x 1024
1680 x 1050
1920 x 1080
"70 Hz / 72 Hz / 75 Hz"
640 x 480
720 x 480
720 x 576
800 x 600
1024 x 768
1152 x 864
1280 x 800
1280 x 960