What is the Dominion KX II's default IP address?
192.168.0.192
What is the Dominion KX II's default user name and password?
The Dominion KX II's default user name is admin and the default password is raritan [all lower case]. However, for the highest level of security, the Dominion KX II forces the administrator to change the Dominion KX II default administrative user name and password when the unit is first booted up.
I changed and subsequently forgot the Dominion KX II's administrative password; can you retrieve it for me?
The Dominion KX II contains a hardware reset button that can be used to factory reset the device, which will reset the administrative password on the device.
I am logged into the Dominion KX II using Firefox, and I opened another Firefox browser. I am automatically logged into the same Dominion KX II with the second Firefox browser. Is this right?
Yes, this is correct behavior and is the direct result of how browsers and cookies function.
I am logged into the Dominion KX II using Firefox and I attempt to log into another Dominion KX II using another Firefox browser session from the same client. I am logged off of both Dominion KX IIs;. Is this correct behavior?
Yes, to access two different Dominion KX II devices either close the first session or use another client PC.
When I'm running a KVM session using Firefox as my browser and certain dialogs are opened in the Virtual KVM Client (for example, Connection Properties, Video Settings), it seems to block the Firefox browser (even other Firefox sessions). What can I do?
This is normal behavior since all Firefox sessions are associated. Once you close the Virtual KVM Client dialog, Firefox will no longer be blocked.