Previous Topic

Next Topic

Book Contents

Book Index

Default Logon Information

Default

Value

User name

The default user name is admin. This user has administrative privileges.

Password

The default password is raritan.

Passwords are case sensitive and must be entered in the exact case combination in which they were created. For example, the default password raritan must be entered entirely in lowercase letters.

The first time you start the Dominion KX II, you are required to change the default password.

IP address

The Dominion KX II ships with the default IP address of 192.168.0.192.

Important: For backup and business continuity purposes, it is strongly recommended that you create a backup administrator user name and password and keep that information in a secure location.

See Also

Installation and Configuration

Overview

Getting Started