CC-SG offers three connection modes for in-band and out-of-band connections: Direct, Proxy, and Both.
Note: Beginning with CC-SG 4.2, proxy mode supports encryption of KVM data when using Dominion KXII release 2.1.10 and higher. In this configuration, KVM data is encrypted according to the security setting in the KXII device. Encryption is not supported with devices other than Dominion KXII 2.1.10.
Note 1: When CC-SG is in Proxy or Both mode, you can give users access to virtual media on KXII devices. However, users can only use VKC in Proxy or Both mode. MPC is not supported in Proxy mode.
Note 2:
Some interfaces only work in Direct mode even though you configure CC-SG to use Proxy mode. These interfaces include ILO, RSA, DRAC, Web Browser and VMware Viewer. See About Interfaces.