Restoring Device Configurations
The following device types allow you to restore a full backup of the device configuration.
KX2, KSX2, and KX2-101 devices allow you to choose which components of a backup you want to restore to the device.
- Protected: The entire content of the selected backup file, except the network settings (personality package), will be restored to the device. You can use the Protected option to restore a backup of one device to another device of the same model (KX2, KSX2, and KX2-101 only).
- Full: The entire content of the selected backup file will be restored to the device.
- Custom: Allows you to restore Device Setting, User and User Group Data Settings, or both.
|
In This Section Restore a Device Configuration (KX, KSX, KX101, SX, IP-Reach) Restore All Configuration Data Except Network Settings to a KX2, KSX2, or KX2-101 Device Restore Only Device Settings or User and User Group Data to a KX2, KSX2, or KX2-101 Device Restore All Configuration Data to a KX2, KSX2, or KX2-101 Device Save, Upload, and Delete Device Backup Files |
See Also Devices, Device Groups, and Ports Viewing Devices Searching for Devices Discovering Devices Adding a Device Editing a Device Editing a PowerStrip Device or a Dominion PX Device Adding Notes to a Device Profile Adding Location and Contacts to a Device Profile Deleting a Device Configuring Ports Editing a Port Deleting a Port Configuring a Blade Chassis Device Connected to KX2 Restore Blade Servers Ports to Normal KX2 Ports Bulk Copying for Device Associations, Location and Contacts Device Group Manager Adding Devices with CSV File Import Upgrading a Device Backing Up a Device Configuration Copying Device Configuration Restarting a Device Pinging the Device Pausing CC-SG's Management of a Device Resuming Management Device Power Manager Launching a Device's Administrative Page Disconnecting Users Special Access to Paragon II System Devices |