Value Rack PDUs - PXE Series

Metered Rackmount Power Strips

The Raritan PXE family of intelligent rack power distribution units (iPDUs) offers real-time remote monitoring of power at the rack PDU inlet or circuit-level metering, plus environment monitoring of rack temperature, humidity, floor pressure and airflow.  With some capabilities from our flagship PX iPDU family, PXE is a great way to to start monitoring now to make informed capacity planning decisions, improve rack power availability, and save money through energy efficiency initiatives.  


Web-based Remote Power Monitoring

Real-time remote circuit-level/line-level power monitoring of current (amps), voltage, power (kVA, kW), power factor and energy consumption (kWh).

SecureLock Outlets and Cables

Ensure that IEC power cords don’t accidentally come unplugged from servers when technicians are working on racks.

Sensors to Optimize Your Environment

Optional sensor ports for plug-and-play environmental sensors that allow you to monitor temperature, humidity, airflow and other environmental conditions.

Works with Raritan's DCIM Monitoring

To maximize your Intelligent Inline Meter and Environment Sensor investment, choose Raritan's Power IQ DCIM Monitoring solution with configurable dashboards to see real-time power loads, trends, and capacity forecasts.

Additional Features

Receive Advanced Alerts

Users can define thresholds and receive alerts via SNMP, email, and syslog when thresholds are crossed for both power and environmental events.

Secure and Encrypted

Directory services support providing advanced authorization options, including permissions, LDAP/S, RADIUS and Active Directory®. 256-bit AES encryption and strong passwords keep you safe.

LED Display and Alarms

See power consumption at the rack and get alarms for unbalanced loads based on user-adjustable thresholds. Load balance lines and circuits and increase efficiency.

Rich Power Data

Remote power monitoring and metering of RMS current per line (amps), RMS voltage per line pair, apparent and active power (kVA, kW), power factor and energy consumption (kWh).

Sampling and Buffering

End users can choose the frequency at which they monitor power and the amount of data they gather to fine tuning power visibility.

Certified and UL Listed

Certifications include FCC Part 15, A; UL Listed and cUL, CE, EAC, PSE, SAA, RoHS/WEEE compliant.

Ready to Learn More?

Data Sheet

Download the PXE Value Rack iPDU Data Sheet.

Download Now

Rack iPDU Selector

Find your Raritan Rack iPDU that meets your needs.

Find my PDU

Where to Buy

Contact Raritan who will point you to a local reseller.

Reseller Request