M038ccc4f98c12ee8e67ef0522ba16843c
mobile
  • Select A Region
    Select A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us

Paragon® II

Enterprise Cat5 Analog KVM Switch

Paragon® II is an enterprise-class Cat5 analog KVM solution that provides up to 64-users with secure, real-time access and control of thousands of servers and serial devices.  Its secure KVM switch technology features the industry’s best video quality with resolutions as high as 1920 X 1440 at distances of up to 1,000 feet, making it the perfect solution for Government, Broadcast, Production and Post-Production facilities.

It’s ideal for Enterprise Data Centers due to its configuration flexibility and broad compatibility, supporting leading platforms from HP, Dell, IBM, Cisco, and Oracle.

Main Features

Multi-User Access

Paragon II provides 2, 4, 8 or 16 users in a single switch with non-blocked access to connected servers, allowing for multi-user access at any given time. Up to 64 users in a system.

Scalable, Expandable Architecture

Connect to 32, 42 or 64 server ports per switch, with tiering and expansion capabilities up to 128 server ports for each switch for access to thousands of devices.

Government Approved Security

Meet the most common government and military security mandates, including: Common Access Card (CAC) and SIPRNET authentication with 90meter middleware, and smart card readers.

Simple Administration

A single interface allows you to capture and save all system events for auditing purposes, push firmware upgrades via the network, associate power outlets to the connected targets, and maintain system profiles.

Additional Features

Remote Power Reboot

Power up, power down or power cycle servers connected to optional Raritan remote power control units. With a single click, you can re-boot a hung or crashed server and get back to business.

Stackable Expansion Unit

Switches come as 1U or 2U stacking units enabling expansion up to 128 devices per switch with a single cable, simplifying cabling between tiers and saving expensive rack space.

Optional IP Access

When your remote administration needs require both analog and IP connectivity, or support of a third party authentication & authorization platform is needed, Paragon II works with Dominion KX.


High Performance HD Video

Remotely access applications with a resolution up to 1920 x 1440 for distances up to 1000 ft.

More Information

 

128 ports
Requires both Main Switch and Stacking Unit

64 ports

 

42 ports

32 ports

Users

Main Switch

Stacking Unit

Main Switch

Stacking Unit

 

 

16

P2-UMT1664M

P2-UMT1664S

P2-UMT1664M

 

 

 

8

 

 

P2-UMT832M

P2-UMT832S

 

P2-UMT832M

4

 

 

 

 

P2-UMT442

 

2

 

 

 

 

P2-UMT242

 


Topology Diagram


paragon 2 diagram

Computer Interface Module (CIM) for Paragon II


A CIM is a “server dongle” that connects a PC, server or workstation to a device via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM.

   Part #

PS/2

USB

Dual

Blade

Smart Card

Power

ZCIM

Serial

   P2CIM-APS2

 

 

 

 

 

 

 

   P2CIM-APS2DUAL

 

 

 

 

 

 

   P2CIM-APS2-B

 

 

 

 

 

 

 

   P2CIM-AUSB

 

 

 

 

 

 

 

   P2CIM-AUSB-B

 

 

 

 

 

 

   P2CIM-AUSB-C

 

   

 

 

 

   P2CIM-AUSBDUAL

 

       

 

   P2CIM-PWR

         

   

   P2CIM-SER

           

 

   P2CIM-SER-EU

             

   PWR-SER-4

             

   P2ZCIM-PS2

         

 

   P2ZCIM-USB

 

   

 

 

 


Ready to Learn More?

Data Sheet

Download the latest Paragon II data sheet and discover its many benefits.

Download

Read the Case Study

See how Paragon II is used for easier data center management.

Learn More

Contact Us

Chat or Contact a product specialist to learn more about Paragon II.

Contact Us Today