M038ccc4f98c12ee8e67ef0522ba16843c
mobile
  • Select A Region
    Select A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us

Dominion® LX

KVM-over-IP for Small to Midsize Businesses

Dominion® LX is Raritan’s affordable KVM-over-IP switch that provides IT managers in small and midsize business (SMB) environments with local and remote BIOS-level server management in 8 port and 16 port switches (expandable to 256 servers with tiering).

It’s ideal for Small to Midsize Businesses looking for a small footprint and reliability with affordability.

Main Features

Remote BIOS-Level Server Management

Web-based access to servers from anywhere on the network (LAN, WAN, Internet& dial-up), allowing administrators BIOS-level control to troubleshoot, reconfigure and reboot servers remotely.

Virtual Media over-IP

Comes equipped with virtual media to enable remote tasks, such as software installation, remote booting and diagnostics, using a variety of CD, DVD, USB, internal and remote drives and images.

Broad Video Format Support

A suite of multi-platform CIMs let you connect to VGA, DVI, HMDI and DisplayPort, USB, PS/2, Sun® and serially controlled servers.

Strong Security

Utilizes strong password settings, password retry lockout, and the Advanced Encryption Standard (AES). Also integrates with Active Directory®, using either LDAP or RADIUS.

Additional Features

True Multi-User Switch

An independent local port enables simultaneous local and remote sessions to two different servers. Up to 8 remote users can control a single server.

Web-Based User Interface

Same user interface, local or remote, means full management functionality and a consistent user experience that is easy to learn.

A Synchronized Mouse

Absolute Mouse Synchronization provides perfect synchronization without changing server mouse settings - the ultimate in plug-and-play!


HD Video Resolution

Remotely access digital applications on remote servers with remote 1920x1080 video resolution and advanced color calibration.

Three Available Models

Choice of hardware models that enable simultaneous access by one or two remote users to 8 or 16 servers

More Information

  • The D2CIM-DVUSB has dual USB connectors and should be purchased by customers who wish to utilize virtual media at the OS and BIOS levels
  • The D2CIM-VUSB has a single USB connector and is for customers who will use virtual media at the OS level.
  • LX supports DVI, HDMI and DisplayPort video with the D2CIM-DVUSB-DVI, D2CIM-DVUSB-HDMI and D2CIM-DVUSB-DP CIMs

Topology Diagram


lx diagram

Computer Interface Module (CIM) for Dominion LX


A CIM is a “server dongle” that connects a PC, server or workstation to a device via a Cat5/6 cable. There are multiple types of CIMs to support the different types of computer ports (USB, PS/2, VGA, HDMI, DVI, DisplayPort, serial) and to perform features such as virtual media. Use the table below to locate the appropriate CIM

   Part #

DVI

Serial

DisplayPort

HDMI

VGA

Absolute
Mouse

Smart Card

   D2CIM-DVUSB-DP

 

 

 

 

 

   D2CIM-DVUSB-HDMI

 

 

 

 

 

   D2CIM-DVUSB-DVI

 

 

 

 

 

   D2CIM-DVUSB

 

     

   D2CIM-VUSB

       

 

   P2CIM-SER-EU

 

         

   DCIM-PS2

       

   

   P2CIM-SER

 

         

   DCIM-SUN

       

   

Ready to Learn More?

Schedule an Online Demo

Schedule a live demo to see Dominion LX in action.

Schedule Today

Test Drive

Take a self-guided test drive of the Dominion LX.

Take A Test Drive Today

Contact Us

Chat or Contact a product specialist to learn more about our KVM-over-IP.

Contact Us Today