M038ccc4f98c12ee8e67ef0522ba16843c
mobile
  • Select A Region
    Select A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us

CompuSwitch®

Multi-Platform Single User KVM Switch

CompuSwitch® KVM Switch is a multi-platform, single-user KVM that provides reliable central access and control of 2, 4, 8, and up to 64 PCs from one keyboard, monitor and mouse.

It’s ideal for Small Server Rooms, Test Labs, and Desktop applications. 

Learn More About Our
CompuSwitch®

Features

Desktop Model

Access and control 2 to 8 servers from one keyboard, mouse and monitor. Expandable up to 64 computers.

Broad Video Display Support

Supports VGA, SVGA, and XGA video resolution of up to 1600x1200 @60 Hz

AutoScan / AutoSkip

AutoScan allows users to scan servers at variable rates for effortless monitoring. AutoSkip allows users to bypass or filter inactive channels.

Dedicated Keyboard and Mouse Emulation

The single-user CompuSwitch® KVM switch ensures flawless boot up and reliable operation on every PC regardless of platform or OS.

Additional Features

Platform Independent

Supports PC (PS/2, AT or USB via an adapter), Sun, or Mac, running any operating system.

Cascading for Expansion

Cascade from base channel, to the user port, to access and control up to 64 computers.

High-Resolution PC cables

Just plug in the keyboard, monitor, and mouse and you are ready to go.


Fast Switching

Switch between connected devices through hot-key commands or individual channel buttons on the front panel

Flexible Power Sources

Powered by the keyboard port of the connected PC, or an optional, external 6V DC power supply (DC6500U).

Intellimouse Support

Each computer sees only its own keyboard and mouse and thereby eliminating keyboard and mouse lockups.



Ready to Learn More?

View the Data Sheet

Learn more about CompuSwitch

Download Now

Where to Buy

Contact Raritan for your local reseller

Reseller Request