mobile
  • Select A Region
    Select A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us

Value Rack PDUs - PXE Series

Installing and Configuring Your Rackmount Power Strip

Raritan’s PXE rackmount power strip (rack PDU) series comes with free access to our online support section at no additional cost.  Here, we merely discuss some of the basic elements of configuring and installing this rackmount power strip.  For full instructions, please visit the PXE support page.

Installing Your PXE Rackmount Power Strip

1. Verify that all circuit breakers on the PXE device are set to ON. If not, turn them ON. Or make sure that all fuses are inserted and seated properly. If there are any fuse covers, ensure that they are closed.

Note: Not all PXE devices have overcurrent protection mechanisms.

2. Connect each PXE rack power strip to an appropriately rated branch circuit. See the label or nameplate affixed to your PXE for appropriate input ratings or range of ratings.

3. When a PXE device powers up, it proceeds with the power-on self test and software loading for a few moments.

4. When the software has completed loading, the LED display illuminates and shows numeric digits.

Configuring a PXE Rackmount Power Strip

There are two alternatives to initially configure a PXE rack power strip:

1. Connect the PXE device to a computer via a USB cable to configure it.

  • The computer must have a communications program such as HyperTerminal or PuTTY.
  • If your computer is using the Windows(r) operating system, a USB-to-serial driver must be installed.

2. Connect the PXE rack power strip to a TCP/IP network that supports DHCP, and use the IPv4 address and web browser to configure the PXE.

  • The DHCP-assigned IP address can be retrieved through the PXE device's MAC address. You can contact your LAN administrator for assistance.
  • A Category 5e/6 UTP cable is required for a network connection.

 

Learn more about Raritan’s PXE metered rackmount power strip series, or PX intelligent PDU series. 

Next: Installing Cable Retention Clips to Your Rack Power Strips

More Great Value Rack PDUs - PXE Series Features


See why intelligent power strips are the only choice for leading data centers!

Ready to Learn More?

Industry Leader in Power

Discover why Raritan's intelligent power products are the best in the industry.

Learn More

Basic vs. Intelligent PDUs

The type of PDU you choose does matter. Read why.

Read More

Download the Data Sheet

Learn more about our innovative rack PDU capabilities.

Download Now