M038ccc4f98c12ee8e67ef0522ba16843c
mobile
  • Select A Region
    Select A Region
  • Login
  • About Us
 
Blog Support About Us Contact Us

Converters, Adapters and Emulators

 Raritan's provides a wide variety of converters, adapters and emulators for the support of multi-platform devices throughout your data center.

Learn More About Our
Converters, Adapters and Emulators
1395

1395

Convert Sun video 13W3(M) to VGA HD15(F) multi-sync monitor

APSUSB

APSUSB

Convert USB port to PS/2 keyboard and PS/2 mouse ports

ASCSDB9M

ASCSDB9M

Dominion SX Adapter: RJ-45(F) to DB9(M) serial adapter


ASCSDB9F

ASCSDB9F

Dominion SX Adapter: RJ45(F) to DB9(F) serial adapter

ASCSDB25M

ASCSDB25M

Dominion SX Adapter: RJ-45(F) to DB25(M) serial adapter

ASCSDB25F

ASCSDB25F

Dominion SX Adapter: RJ-45(F) to DB25(F) serial adapter


CHD15EX01

CHD15EX01

6" Video extension cable for "DirectConnect" CIMs/Z-CIMs

ADVI-VGA

ADVI-VGA

DVI to VGA adapter to connect Raritan CIMs to DVI-I and DVI-A server ports. Adapter is also available in bundle of 16, PN: ADVI-VGA-16

APKME

APKME

Adapter that emulate PS/2 keyboard and PS/2 mouse; connect to PCs/servers' PS2 keyboard and PS2 mouse connectors.


ASCSDB9F-DCE

ASCSDB9F-DCE

Dominion SX Adapter: Serial Adapter for DB9 DCE Port to SX, KSX, KSX II

LVC-101

LVC-101

VGA video splitter cable - enables dual connection of target device's VGA port

DDC-1024

DDC-1024

DDC adapter for 1024 x 768 resolution


DDC-1080P

DDC-1080P

DDC adapter for 1920 x 1080 resolution

DDC-1280

DDC-1280

DDC adapter for 1280 x 1024 resolution

DDC-1600

DDC-1600

DDC adapter for 1600 x 1200 resolution


DDC-1920

DDC-1920

DDC adapter for 1920 x 1200 resolution

CVT-DVI-VGA

CVT-DVI-VGA

DVI-D to VGA converter for DVI-D output video port


CVT-DVI-HDMI

DVI-D to HDMI converter for DVI-D output video port

CVT-DP-VGA

DisplayPort to VGA Converter


Ready to Learn More?

Contact Us

Speak to us to learn more about Raritan converters, adapters and emulators.

Call or Chat Today

Where to Buy

Contact Raritan for Your Local Reseller

Reseller Request