| United States |
Email
E-MAIL

PRINT

eRIC G4 Tech Specs

ERIC-G4

Description

KVM-over-IP remote management PCI card

Dimensions - (WxDxH)

6.6” x 2.54” x 0.51‘’; 167.64 x 64.41 x 15mm

Weight

0.15 lbs; 0.11 kg

Power

No external power required

ERIC-G4-PWRPK

Description

eRIC G4 ATX external power pack

Dimensions - (WxDxH)

2.92” x 1.93” x 1.60”; 74 x 49 x 40.5mm

Weight

1.11 lbs; 0.50 kg

Power

Power supply 5V

ERIC-G4-VDSPLITTERPK

Description

eRIC G4 Video Splitter Pack

Dimensions - (WxDxH)

13.78” x 2.76” x .79”; 350 x 70 x 20mm

Weight

0.26 lbs; 0.12 kg

Power

No external power required

Warranty

Two Years with Advanced Replacement*

TAKE THE NEXT STEP

What's New?

Dominion KX II - The world's Best KVM-over-IP switch now supports IBM, HP and Dell blade servers!