| United States |
Email
E-MAIL

PRINT

eRIC Express Tech Specs

Dimensions:
6.83" (W) x 2.54" (D) x 0.51" (H)
173.48mm (W) x 64.52mmm (D) x 13.72mm (H)

Weight: 0.25lb / 11kg
Power: power supply unit 5 V / 1 A

Remote Connection
Network: 10/100 MBit/s LAN
Modem Port: DB9 (F) DTE
Protocols: TCP/IP, HTTP, HTTPS, UDP, RADIUS, LDAP, SNTP, DHCP, PAP, CHAP

Local Access Port
Video: HD15(F) VGA
Keyboard/Mouse: Mini-DIN6(F) PS/2; or USB A (F)

Screen Resolution
1600x1200

TAKE THE NEXT STEP

What's New?

Boosts to Virtualization Management Come to Raritan

Learn about Dominion PX rack PDU integration with CC-SG 4.0 



             dcTrack®

LEARN MORE