| United States |
Email
E-MAIL

PRINT

Dominion SX Tech Specs

All Dominion SX models

Form factor

1U, rack mountable (brackets included on DSX16, DSX32,
DSXA-8 and DSX48)

Power

110/240VAC auto-switching: 50-60 Hz

Max. Power
Consumption

4-Port SX: 5.75W
8-port SX: 6W
16-port SX: 8W
32-port SX: 9.375W
48-port SX: 12.5W

Environmental requirements

Operating temperature

32° (0°C) to 104° (40°C)

Humidity

20% - 85% RH non-condensing

Altitude

Operates properly at any altitude from 0 to 10,000 feet

Approvals

CE, FCC Part 15 Class A, US and Canadian UL, VCCI-A

Remote connection

Network

10/100 Ethernet (RJ-45) - one or two

Protocols

TCP/IP, PPP, PAP, HTTP, HTTPS, SSL, SSH, TACACS+,
LDAP(S), RADIUS, SNMP, Kerberos

Warranty

Two Years with Advanced Replacement*

 

Models

Ports

Modem

Local Ports

Ethernet Ports

Power Supply

Dimensions - (WxDxH)

Weight

DSX4

4

No

2

1

Single-AC

11.41” x 10.7” x 1.75”;
290 x 270 x 44mm

4.61 lbs; 2.08kg

DSXB-4-M

4

Yes

1

1

Single-AC

11.41” x 10.7” x 1.75”;
290 x 270 x 44mm

4.61 lbs; 2.08kg

DSX8

8

No

1

1

Single-AC

11.41” x 10.7” x 1.75”;
290 x 270 x 44mm

8.00 lbs; 3.60kg

DSXA-8

8

Yes

1

1

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.00 lbs; 3.60kg

DSXB-8-M

8

Yes

1

1

Single-AC

11.41” x 10.7” x 1.75”;
290 x 270 x 44mm

4.81 lbs; 2.17kg

DSXA-16

16

HD15 (F)

HD15 (F)

HD15 (F)

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.28 lbs; 3.756kg

DSXA-16-DL

16

USB type A

USB type A

USB type A

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.58 lbs; 3.86kg

DSXA-16-DLM

16

USB type A

USB type A

USB type A

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.58 lbs; 3.86kg

DSXA-32

32

Audio jack, 3.5mm (pink)

Audio jack, 3.5mm (pink)

Audio jack, 3.5mm (pink)

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 272 x 44mm

8.40 lbs; 3.78kg

DSXA-32-AC

32

Audio jack, 3.5mm (green)

Audio jack, 3.5mm (green)

Audio jack, 3.5mm (green)

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.40 lbs; 3.78kg

DSXA-32-DL

32

mini-DIN 8 pin (F) Cable:
mini-DIN 8 (M) to DB9 (F)

mini-DIN 8 pin (F) Cable:
mini-DIN 8 (M) to DB9 (F)

mini-DIN 8 pin (F) Cable:
mini-DIN 8 (M) to DB9 (F)

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.78 lbs; 3.95kg

DSXA-32-DLM

32

HD15 (F)

HD15 (F)

HD15 (F)

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.78 lbs; 3.95kg

DSXA-48

48

USB type B

USB type B

USB type B

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.97 lbs; 4.04kg

DSXA-48-AC

48

n/a

n/a

n/a

Dual-AC

17.32” x 11.41” x 1.75”;
440 x 290 x 44mm

8.97 lbs; 4.04kg

 

Cables/Adapters/Brackets

Part number

Description

ASCSDB9F

RJ-45(F) to DB9(F) serial adapter

ASCSDB9M

RJ-45(F) to DB9(M) serial adapter

ASCSDB25F

RJ-45(F) to DB25(F) serial adapter

ASCSDB25M

RJ-45(F) to DB25(M) serial adapter

ASCSDB9F-DCE

Serial Adapter for DB9 DCE Port to Dominion SX

CRLVR-15

15’ (4.5m) serial rollover Cat5 cable - for most Cisco
and Sun serial RJ-45 ports

CSCSPCS-10

10’ (3m) Cat5e cable to connect Dominion SX to
Raritan remote power control unit

CRLVR-1

1’ (0.3m) serial rollover Cat5 adapter cable (RJ45 Male to RJ45 Female) -
for most Cisco and Sun serial RJ-45 ports

CRLVR-1-5PK

Package of 5 CRLVR-1 (1’; 0.3m) serial rollover Cat5 adapter cables (RJ45
Male to RJ45 Female) - for most Cisco and Sun serial RJ-45 ports

CSCSPCS-1

1’ (0.3m) Cat5e adapter cable (RJ45 Male to RJ45 Female) to connect
Dominion SX to Raritan remote power control unit

CSCSPCS-1-5PK

Package of 5 CSCSPCS-1 (1’; 0.3m) adapter cables (RJ45 Male to RJ45
Female) to connect Dominion SX to Raritan remote power control unit

RUST-LM304

19” (482.6mm) standard rack mount brackets for DSX4, DSXB-4-M, DSX8,
and DSXB-8-M

 

TAKE THE NEXT STEP

What's New?

A Layered Approach to Securing Remote Maintenance Consoles
Availability and security of networks at remote locations are tied together. Due to requirements to keep the network operating, you need fast access to equipment in case of an outage or problem.